
Product | reComputer Robotics GMSL Board |
Deserializer | MAX96712 |
Operating Temperature | -20℃~60℃ |
Mechanical Dimension | 86mm x 31mm x 18mm |
Cameras Supported in Jetpack
Manufactuer | Model | Resolution |
Sensing | 1920H*1536V | |
SG2-AR0233C-5200-G2A | 1920H*1080V | |
SG2-IMX390C-5200-G2A | 1920H*1080V | |
SG8S-AR0820C-5300-G2A | 3840H*2160V | |
Orbbec | 3D |
Combining a GMSL 2 camera with a reComputer Robotics enables advanced vision-based robotics. Sensing 3MP GMSL 2 camera supports real-time object detection, panoramic environment awareness, and multi-camera 3D reconstruction . The high-bandwidth, low-latency GMSL 2 link supports long cable runs and multi-camera setups, while the Jetson Orin NX delivers real-time AI processing for perception, mapping, and control.
The reComputer Robotics GMSL Extension supports the Orbbec Gemini 335LG Stereo Vision 3D Camera, providing accurate real-time 3D perception for advanced robotics. With the MAX96712 deserializer and mini-FAKRA connector, it ensures secure, low-latency, and reliable data transmission, ideal for AMRs, robotic arms, and collaborative robots. Precise depth sensing enables smarter navigation, robust object recognition, and reliable obstacle avoidance across mobile robots, delivery systems, and shelf-stocking applications.
| HSCODE | 8473309000 |
| USHSCODE | 8473309100 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
reComputer GMSL Board | x1 |
M3 Stud | x2 |
M3 Screw | x2 |
reComputer Robotics GMSL board is a GMSL extension board designed specifically for reComputer Robotics series of Jetson™ Orin™ NX and Orin™ Nano . Both data and power are sent through coaxial cable. It uses MAX96712 as deserializer, and can be compatible with GMSL cameras that use MAX96717/MAX9295A as serializer. This GMSL board currently has native support for multiple Sensing cameras and Orbbec Gemini 335LG, and can be connected up to 4 cameras simultaneously.