Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Gen-4 LoRa Performance, Sub-GHz Focused:

Powered by the same fourth-generation LoRa® IP core as the flagship LR2021, the LR2012 delivers best-in-class sub-GHz radio performance: receiving sensitivity down to -141.5 dBm (LoRa SF12 @ 125 kHz) and transmit output up to +22 dBm, maximizing link budget for deep-indoor and long-range deployments.

  • Cost-Optimized for LPWAN at Scale:

By concentrating solely on sub-GHz operation, the LR2012 removes the 2.4 GHz and satellite RF chains you don't need — you pay only for the capabilities you use. Sharing the same Gen-4 IP and Unified Software Platform (USP) as the LR2021/LR2022, it lets design teams build sub-GHz and multi-band products on one architecture, simplifying supply chains and qualification.

  • Best-in-Class Energy Efficiency:

Maintains Semtech's industry-leading low-power standards: 5.7 mA receiving current, 470 nA sleep current, and 105 mA @ +22 dBm transmit — ideal for battery-powered, long-lifecycle metering and sensing devices.

  • Enhanced Channel Activity Detection (CAD):

Fast CAD employs an intelligent adaptive threshold and early termination mechanism, significantly reducing the power consumption and time required for idle channel detection.

  • Ready-to-Go for Prototyping:

This integrated kit featuring the XIAO nRF54L15 combines real-time OLED feedback and plug-and-play Grove connectors for rapid sensor integration. Its hardware is also pin-compatible Arduino Uno, STM32 Nucleo, and Nordic DK platforms.

Specification

RF Chip Specifications

Main ChipsetSemtech LR2012 (LoRa Plus™, Gen-4 LoRa IP)
Package TypeQFN-48 (5 × 5 × 0.9 mm)
Frequency Range150 – 960 MHz (Sub-GHz)
Supply Voltage1.8 V – 3.7 V (3.3 V typical)
Sleep Current470 nA
Max TX CurrentSub-GHz: 105 mA @ +22 dBm
Output Power-10 dBm to +22 dBm (Sub-GHz)
RX SensitivityLoRa SF12 @ 125 kHz: -141.5 dBm
Data RateLoRa: up to 125 Kbps; FSK: up to 2 Mbps
ModulationLoRa, BPSK, FSK, OOK
Communication InterfaceSPI

General Hardware Specifications

Dimensions56 (W) × 98.6 (L) × 23.5 (H) mm
Integrated Display0.96" OLED (128 × 64 px)
Expansion Interface2 × Grove I2C
Antenna Interface1 × SMA-K (Sub-GHz LF port)
Debug OptionsSWD
Voltage – Supply5 V (USB Type-C)
Voltage – Output3.3 V / 5 V
Frequency PlanEU868 / US915 / CN490
Working Temperature-40 °C \~ +85 °C

Hardware Overview

Application

  • Smart Metering:

Industry customers have already selected the LR2012 for next-generation meter interface units — superior LoRaWAN performance, backward compatibility with legacy OOK meter infrastructure, and LR-FHSS support for scalable network capacity make it ideal for electricity, water, and gas metering roadmaps.

  • Smart Agriculture:

Ultra-long-range sub-GHz links connect soil moisture, irrigation, and environmental sensors across vast farmland, with multi-year battery life.

  • Industrial Sensing & Predictive Maintenance:

High link budget and improved interference resilience support battery-powered sensors in harsh industrial environments and extended outdoor deployments.

  • Smart City & Building:

Deep-indoor penetration for parking, lighting, and environmental monitoring nodes on LoRaWAN networks.

Certification

HSCODE8517629990
USHSCODE8517620090
UPC
EUHSCODE8517180000
COO

Part List

Seeed Studio XIAO nRF54L15 Module×2
LoRa Plus Expansion Board×2
Antenna (902-928 MHz)×2
USB Cable Type-A Male to Type-C Male (1 m)×2
Read Me Note×1

Semtech LR2012 LoRa Plus Evaluation Kit-US915 | Semtech | LoRa | XIAO nRF54L15

SKU 100015571

The LR2012 LoRa® Evaluation Kit, built around Semtech's 4th-generation sub-GHz transceiver, enables rapid prototyping of long-range, ultra-low-power IoT devices. Focused exclusively on the sub-GHz band, LR2012 delivers the best-in-class sensitivity down to -141.5 dBm and up to +22 dBm output power — at a cost-optimized price designed for traditional LPWAN applications. Designed for seamless integration into existing development workflows, the LR2012 evaluation kit is hardware-compatible with widely used platforms such as Arduino Uno, STM32 Nucleo, and Nordic DK boards.

USD$99.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy