Loading...

SenseCAP M1 LoRaWAN Indoor Gateway - EU868

ATTENTION:

SenseCAP M1 follows is also designated as NCNR, except for the quality problems. You need to contact us to review the problem if you want to return.

Kindly noted Import Duties are EXCLUDED. 

SenseCAP M1 is a high-performing, ready-to-use LoRaWAN indoor gateway compatible with Helium LongFi Network. SenseCAP M1 can connect to  The People’s Network within a few simple steps in minutes, and helps you build LoRa applications with low costs. 

$519.00
Out of stock

PRODUCT DETAILS

Note

SenseCAP M1 follows is also designated as Non-Cancellable/Non-Returnable (“NCNR”), except for the quality problems. You need to contact us to review the problem if you want to return.

Kindly noted Import Duties are EXCLUDED. 

We also prepared the FAQ for SenseCAP M1 to help answer your questions.  

Tip

To help all developers connect to The Peoples Network and quickly build final products from prototype to production, please also add LoRaWAN Developer Kit together into your cart and ready to build your prototypes! 

What is SenseCAP M1

SenseCAP M1 is a high-performing, ready-to-use LoRaWAN indoor gateway compatible with Helium LongFi Network. SenseCAP M1 can connect to  The People’s Network within a few simple steps in minutes, and helps you build LoRa applications with low costs. SenseCAP M1 provides miles of wireless network coverage and data transmission capacity for LoRa/LoRaWAN devices. It helps you join and contribute to the infrastructure of The People’s Network while enjoying the benefits from the Helium community.

System Structure

Features: 

  • Handy Setup to Helium Network. 6 steps, 5 minutes, ready to go.

  • Powered by Mature Hardware Solutions. Raspberry Pi 4(2G/4G/8G RAM) and WM1302/WM1303 (Semtech SX1302/SX1303) baseband LoRa chip.

  • Secured and Reliable. Built-in ECC608 crypto chip, high-security authentication, and reliable connectivity.

  • Automatic Online Upgrades. Automatic OTA upgrades, without manual operation.

  • Remote Diagnosis. Built-in remote diagnostics mechanism, efficient online support.

  • 64GB Large Storage. 64GB MicroSD card large storage, extending the lifetime of the gateway, fulfilling the memory requirement of potential upgrade. 

  • Efficient Cooling Solution. Aluminum enclosure with a heatsink and cooling fan inside, ensuring long-term and stable operation.

  • Multiple Accessories. Fiberglass antenna, slider pad for sliding rod installation, and upcoming outdoor enclosure, etc.

  • FCC and CE Certificated. Available for personal and commercial use.

Hardware Solutions

As a LoRaWAN gateway with powerful and stable performance, SenseCAP M1 is based on Raspberry Pi 4 (2G/4G/8G RAM) and embedded with a WM1302/WM1303 (Semtech SX1302/SX1303) LoRa concentrator, featuring miles of wide range of coverage and low-power consumption just as the electricity consumption of an ordinary light bulb. 

Frequency Band Support

SenseCAP M1 has US915/EU868 versions with FCC/CE certificates respectively. It also supports frequency plans including EU868 / US915 / AU915 / KR920/ AS923 without further configuration. Each version has the corresponding antenna and power adapter. You could choose the frequency band version according to your placement region. 

Communication Security

For the critical security issue, a built-in ECC608 crypto chip is embedded for highly secure authentication to effectively safeguard your device.

Automatic Online Updates

SenseCAP M1 provides operating system OTA and Docker-based software OTA to enable automatic online upgrades, without any activation or monitoring operation. Coming with a 64G MicroSD card, it also fulfills the memory requirement of potential upgrade. 

Remote Diagnosis

A mature mechanism for remote diagnosis is built within SenseCAP M1, enabling timely online user support for possible issues of the SenseCAP M1 on your request. 

Efficient Cooling Solution

SenseCAP M1 comes with a better cooling solution. It has a heatsink and a cooling fan in the aluminum enclosure, which enables it to manage temperature automatically even in harsh environments, ensuring long-term and stable operation.

Handy Setup to Helium Network

SenseCAP M1 is super convenient to use. You could easily place your SenseCAP M1 next to your windows or fixed on the wall. It is also recommended to set gateways 350-400 meters away from each other to broaden the network coverage and to achieve more gains.

As a Helium compatible gateway with built-in Bluetooth, you can easily set up the SenseCAP M1 with the Helium App on your smartphone in minutes by following  6 simple steps (see detailed instructions on the SenseCAP M1 Wiki Page). SenseCAP M1  supports both WiFi or Ethernet connection to the internet. 



Specifications


Processor 

Raspberry Pi 4 (Broadcom BCM2711, Quad core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz)

RAM

2GB / 4GB / 8GB

Storage

64GB MicroSD Card

Frequency

EU868 Version: 863MHz ~ 870MHz

US915 Version: 902MHz ~ 928MHz

Sensitivity

-125dBm @125KHz/SF7

-139dBm @125KHz/SF12

TX Power

Up to 26 dBm

Antenna Gain

US915: 2.6 dBi

EU868: 2.8 dBi

Antenna Impedance

50 Ohm

Antenna Radiation Pattern

Omni-Directional

Wi-Fi 

2.4 GHz and 5.0 GHz IEEE 802.11ac wireless

Bluetooth 

Bluetooth 5.0, BLE

LoRaWAN

Supports Class A, C

Input Voltage 

DC 5V - 3A

Interfaces

USB Type-C (Power Supply) * 1

Ethernet RJ45 * 1

RP-SMA Female Antenna Connector* 1

Operating Temperature

0°C to 50°C

Relative Humidity

0% - 90% (non-condensing)

Heat Dissipation

Aluminum enclosure, a heatsink, and a cooling fan

IP Grade 

IP20

Certification

FCC / CE

 

LEARN AND DOCUMENTS

Documentations

CE Certificates

SenseCAP M1 EU868(WM1302)

SenseCAP M1 EU868(WM1303)

Learn

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ