seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      XC9572XL CPLD development board v1b

      XC9572XL CPLD development board v1b

      SKU 102990001
      $12.90
      14 Available
      $12.90/1pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      Ever get stuck choosing the right logic chip combination or voltage level translator? Give up the hunt and create your own custom logic chip. CPLDs can give you the logic you need, with the pinout you want, while saving board space and board revisions.


      The Xilinx XC9500XL family has some of the cheapest and readily-available CPLDs. This development board from Dangerous Prototypes will help you build your first custom logic chip using simple schematic entry, Verilog, or VHDL.

      • XC9572XL CPLD with 72 macrocells

      • 5volt tolerant inputs

      • On-board 3.3volt power supply for core and pins

      • Selectable 3.3volt or external supply for pins (1.8volt to 3.3volt)

      • LEDs for output

      • Push button for input

      • Populated JTAG header

      • Easy to program with the Bus Pirate

      • Open source (CC-BY-SA)


      Resource


      Techsupport

      This product is designed by Dangerous, If you encounter any problems when using this product, please request technical support in the forum.


      Technical Details

      Dimensions52mm x 29mm x 11mm
      WeightG.W 8g    
      BatteryExclude

      Part List

      XC9572XL CPLD development board v1b1

      Reviews

      Questions and Answers

      SUBMIT
      0
      What is the length and width of the board? The picture doesn't seem to match the dimensions given in the technical details section.
      on Nov 22,2017
      Replyupvote ()
      Hi there~ Thanks for your comment. We have fixed the dimensions. It is 52mm x29mm x11mm.Thanks again.Regards
      on Nov 22,2017 11:51 AM
      Replyupvote ()
      Does the XC2C64A CoolRunner-II CPLD development board also have the same dimensions?
      on Nov 28,2017 05:53 AM
      Replyupvote ()
      Reply

        View History

        XC9572XL CPLD development board v1b

        SKU 102990001
        $12.90
        14 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $12.90/1pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer