the AI Hardware Partner
Toggle Nav
Loading...

Armor Case for Raspberry Pi 3 Model B+

raspberry pi case heat sink
$29.99
Out of stock

PRODUCT DETAILS

As we know, Knights of old had to wear armor in battle!

Do you know about that the Raspberry Pi can have an Armor too!
Here it is! This armor case is designed to arm your raspberry Pi and let it have a cool combat armor.
In fact, it is a very cool radiator shell, with a super quiet dual fan, an aluminum shell, carefully carved by CNC.
Can be very effective to protect your raspberry Pi and the biggest feature is to reduce the temperature of the raspberry Pi.


Features:

  • Dual Fan

  • Ultimate Cooling

  • Aluminum Alloy

  • CNC Machining

  • Easy To Mount

  • Super quiet


We also provide Raspberry pi 3 B version, you can check here.


Assembly drawing

Technical details

Dimensions 100mm x65mm x35mm
Weight G.W 135g
Battery Exclude

Part List

Armor case with dual fan 1
screw 4
thermal tape 3
Instructions 1

ECCN/HTS

HSCODE 8414599060
USHSCODE 8414519090
EUHSCODE 8414591500
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

Documents

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ