
Grove - Step Counter (BMA456)
Grove - Step Counter(BMA456), acceleration
- 10+: $5.30
PRODUCT DETAILS
The Grove - Step Counter(BMA456) is based on BMA456, which is an exetremely small, triaxial, low-g high performance accelerations module. Thanks to the special algorithm of BOSCH, we made this module a portable pedometer.
Relaiable, cost-effective, on top of that, it's very easy to use, you can easily add this plug and play module on your wearable devices.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
-
On chip FIFO
-
Ultra-low power
-
On-chip interrupt
-
Programable functionality
Typical Application
-
Applications with height constrains
-
Plug and Play Step-Counter solution with watermark functionality
-
Fitness applications / Activity Tracking
-
Power management for wearable applications
-
Display on/off and profile switching
-
User interface without hardware buttons
-
E-compass tilt compensation and data synchronization
-
High performance angle measurements
Pin Out
Technical details
Dimensions | 40mm x20mm x7mm |
Weight | G.W 9.2g |
Battery | Exclude |
Operating Voltage | 3.3V / 5V |
Acceleration Range | ±2g, ±4g, ±8g, ±16g |
Sensitivity | 16384 @±2g 8192 @±4g 4096 @±8g 2048 @±16g |
Interface | I2C |
I2C Address | 0x19(default) / 0x18(optional) |
Part List
Grove - Step Counter(BMA456) | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9029900000 |
USHSCODE | 8471490000 |
UPC | 841454121442 |
LEARN AND DOCUMENTS
Documentations
Learn

SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.