
Grove - Triple Color E-Ink Display 1.54''
SKU
104020129
- 10+: $15.80
^ BACK TO TOP
PRODUCT DETAILS
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
The Grove - Triple Color E-Ink Display 1.54'' is a screen that can still be displayed after power off, we call it E-Paper(electronic paper) or E-Ink. The display is a TFT active matrix electrophoretic display, with interface and a reference system design. The 1.54” active area contains 152×152 pixels, and has 1-bit white/black and 1-bit red full display capabilities.
Due to the advantages like ultra low power consumption, wide viewing angle, clear display without electricity, it is an ideal choice for applications such as shelf label, industrial instrument, and so on.
Attention
Frequent continuous refresh will cause irreparable damage to E-Ink. It is recommended that the refresh interval be greater than 180s.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
If you are interested, you can click on the image below to view the different sizes of Arduino E-Ink or Raspberry Pi E-Ink.
Feature
- High contrast
- High reflectance
- Ultra wide viewing angle
- Ultra low power consumption
- On-chip display RAM
Pinout
We have also prepared another 2.13 inch, 104x212 e-paper for you.
Please check the Grove - Triple Color E-Ink Display2.13''
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531200040 |
UPC |
LEARN AND DOCUMENTS
Documentations
Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.
SHARED BY USERS
REVIEWS
Write Your Own Review