OpenClaw OpenClaw
K
Loading...

NVIDIA® Jetson Orin™ Nano Super Developer Kit Bundle

SKU
E26041601
Rating:
100 % of 100
The Jetson Orin Nano Super Dev Kit is not available for purchase separately; please select it from this bundle.
NVIDIA Jetson Orin Nano Super Developer Kit is a compact edge AI board, built with Jetson Orin™ Nano 8GB module which delivers up to 67 TOPS AI performance--a 1.7X improvement over its predecessor(NVIDIA Jetson Orin Nano Developer Kit). It has a rich set of IOs including USB 3.2 Gen 2 ports, 2x M.2 Key M for SSD, pre-installed Wi-Fi module.

$308.00

-
+

  I accept the restriction

    Product Details
    Wiki & Learn
    Reviews