
OCELL is a 0.5 inch OLED module designed as a Arduino shield and also available for other micro controllers . It is the smallest Arduino display module you can find so far.
You could connect it to Ardunio micro directly without doing any PCB layout and also available for other controllers . It is a good choice for a DIYer to make a project which need a tiny COOL OLED display.
Features
The smallest size in all Arduino display modules so far.
Very high contrast and brightness.
Very low power consumption
No backlight required
Supported by U8glib library
High light
These OLED displays are small, only about 0.5" diameter, but very readable due to the high contrast (450cd/m^2 brightness). This display is made of 60x32 individual white OLED pixels, each one is turned on or off by the controller chip. Because the display makes its own light, no backlight is required. This reduces the power required to run the OLED and is why the display has such high contrast and very low power consumption.
Specification
PCB dimensions: 17.8mm X 15.5mm
Screen size: 0.5 (inch) W. H: 15.30x10.20 mm
Color: Monochrome (white)
OLED type: PM -OLED
OLED driver: LD7032
Pixels : 60 x 32
Contrast: 2000: 1
Communication: SPI, I2C
Note
1 pc OCELL includes: 1x module PCB , 1x OLED display , 1x10 pins header
Does not include: Arduino
Documents
U8glib Library download: Library
U8lib libary WIKI: https://code.google.com/p/u8glib/wiki/gallery
OCELL User Guide: uesr guide, 0.5 OLED SPEC, Device Spec
For any technical support or suggestion, please kindly go to our forum.
Technical details
| Dimensions | 80mm x100mm x3mm |
| Weight | G.W 5g |
| Battery | Exclude |