
Note:
Specification | Parameter |
Focal Length | 22mm |
Resolution | 2MP |
Image Format | 1/2.9" |
Mount | M12 × 0.5 |
HFOV | 15° |
Min Object Distance | 0.2m |
Focus | Manual |
Back Focal Length | 5.5 mm |
Zoom | Fixed |
Dimension | Φ12 × 20mm |
Operating Temp | -20°C to +55°C |
| HSCODE | 9002199000 |
| USHSCODE | 9002190000 |
| UPC | |
| EUHSCODE | 9405413910 |
| COO | CHINA |
M12 Ultra Telephoto Lens for reCamera - 2MP, 15° | x1 |