
Note:
Specification | Parameter |
Focal Length | 1.8mm |
Resolution | 5MP |
Image Format | 1/2.9" |
Aperture | F1.8 |
Mount | M12 × 0.5 |
HFOV | 160° |
Min Object Distance | 0.2m |
Focus | Manual |
Back Focal Length | 5.471 mm |
Zoom | Fixed |
MOD | 0.2m |
BFL | 5.471mm |
TTL | 23.02mm |
Dimension | Φ20 × 18.5mm |
Weight | 7g |
Operating Temp | -20°C to +85°C |
| HSCODE | 9002199000 |
| USHSCODE | 9002190000 |
| UPC | |
| EUHSCODE | 9405413910 |
| COO | CHINA |
M12 Fisheye Lens for reCamera - 5MP, 160° | x1 |