
The extension cable is included:
Powered by 1TOPS NPU computing, reCamera comes with pre-installed YOLO11 models for instant AI vision deployment:
- Object Detection
- Object Classification
- Pose Estimation
- Instance Segmentation
Licensing: reCamera does not include an Ultralytics commercial license. For commercial use of Ultralytics YOLO models, please visit Ultralytics YOLO Licensing page for available options.
Switch lens tutorial:
Product Type | Compute & Storage | |||
Wi-Fi + 8GB eMMC | Wi-Fi + 64GB eMMC | 8GB eMMC | 64GB eMMC | |
Complete Camera (Ready-to-use) | ||||
Modular Components (Build your own) | ||||
Product Type | Imaging | Connectivity & Expansion | |||
OV5647 Sensor Board | GC2053 Sensor Board (M12 Lens Support) | Wi-Fi HaLow Base Board | PoE + GPIO Expansion | Custom Expansion: LoRa, Meshtastic-compatible options | |
Complete Camera | All 2002 series | ✅ | |||
Modular Components | ✅ | ||||
Magnetic mounting | Tripod installation | IP66/IP67 enclosure options | Wall mounting(External case required (sold separately)) |
2002 ✔ | 2002 ✔ | 2002 ✔ | 2002 ✔ |
HQ PoE ✔ | HQ PoE ✔ | HQ PoE ✔ |
More demos waiting to be explored, such as a turn your reCamera into a motion-sensing game controller.
| reCamera Basic | reCamera Pro | |||||
| Product Series | reCamera 2002 Series | reCamera HQ POE | reCamera Gimbal | |||
| Mounting Method | Magnetic/Quarter-inch screw thread | Quarter-inch screw thread | / | Quarter-inch screw thread | ||
| Core Processing & System | Al Performance | 1TOPS@Int8 | 3TOPS @ INT8 | |||
| SOC | SG2002 | RV1126B | ||||
| CPU | C906@1GHz + C906@700MHz | Quad-core Arm Cortex-A53 processor | ||||
| MCU | 8051@8KB SRAM | RISC-V MCU as Co-processor | ||||
| Memory | 256MB | 2GB/4GB | ||||
| eMMC | 8GB/64GB | 16GB | ||||
| Operating System | OS Type: Embedded Linux (Buildroot) Kernel Version: 5.10.4 (RISC-V 64-bit) Instruction Set: RV64IMAFDVC | Buildroot | ||||
| Video Codec | 1080p @ 30FPS | 4k@30FPS | ||||
| Imaging Sensor | Camera Sensor | OV5647 | GC2053 | OV5647 | SC850SL | |
| Optical Format | 1/4" CMOS Sensor | 1/2.9inch | 1/4" CMOS Sensor | 1/1.8-inch, starlight-level | ||
| Pixels | 2MP | 2MP | 2MP | 8MP | ||
| Pixel Size | 1.4μm | 1.4μm | 2.0μm | |||
| Resolution | 1920x1080 | 3840×2160 | ||||
| Max Frame rate | 30fps@full size | 4k30fps | ||||
| Output Format | RAW 10 | RAW 10 | RAW,MP4,JPG | |||
| Shutter Type | Rolling Shutter | |||||
| Optics & Lens | lens mount | / | M12 | / | M12 x 0.5mm | |
| Focal Length | 3.46mm | 2.9mm ±0.5% | 3.46mm | 2.75mm | ||
| Aperture | F2.8 | F2.4 | ||||
| FOV | 65° | 93° | 65° | 123°±5° | ||
| Minimum Focus Distance | 39CM | 0.6m ~ Infinity | ||||
| Focus Distance(DOF) | 50 CM | 2.7m | ||||
| Connectivity & Interfaces | Ethernet | 100Mbps | 1000Mbps | |||
| Wireless | Wi-Fi 2.4G/5G Bluetooth 4.2/5.0 | / | Wi-Fi 2.4G/5G Bluetooth 4.2/5.0 | Wi-Fi 2.4G/5G WIFI 5.0 Bluetooth 5.4 | ||
| USB | USB Type-C(2.0) | USB Type-C(3.0) | ||||
| Expansion | removable TF card (up to 512GB) | / | / | removable TF card (up to 512GB, not included) | ||
| CSI | Supports 2-channel 4-wire MIPI-CSI interfaces (One additional interface supports Raspberry Pi camera modules.) | |||||
| Output Port | / | 1 x RJ45 port for 802.3af PSE. 1 x UART port. 1 x Debug port. 3 x IO port. | CAN | 2 x CAN 2 x GPIO 1 x UART 1 x Debug UART 1 x MIPI DSI | ||
| HMI & Peripherals | Button | 1 Reset Button, 1 Boot Button | A custom button | |||
| Status Light | 1 × Power Indicator, 2 × IO Programmable Indicator | Power indicator light*1, Status indicator light*1 | ||||
| Fill Light | 4 × 0.3W White Light | / | 4 × 0.3W White Light | / | ||
| Mic | On-board Mic | mic * 2 | ||||
| Speaker | Built-in speaker | Built-in speaker | ||||
| Physical & Environmental | Dimension | 40x40x36.5mm | 40x40x45.8mm, 40x40x53.1mm with lens | 68×112×71mm | 67*67*89.8mm | |
| Power Supply | 5V 1A | 5V 1A | 12V DC Jack to XT30 connector | 12V 2A(DC),POE,TYPE-C,Battery(7.4V) | ||
| Power Consumption | 12V, 185mA (static) | |||||
| Operation Temperature | 0~50°C | |||||
| Enclosure | Polyamide (PA) Nylon | |||||
| Weight (Net) | 66g | 75g | 230g | 324g±1g | ||
| Motor Spec | Parameter | / | MS3008 | MS3506 | / | |
| Turns | 54 | 60 | ||||
| Rated Voltage (V) | 12 | |||||
| Max Speed (rpm) | 2000 | 2100 | ||||
| Rated Torque (N·m) | 0.04 | 0.05 | ||||
| Rated Speed (rpm) | 1160 | 1250 | ||||
| Rated Current (A) | 0.64 | 0.79 | ||||
| Max Power (W) | 4.6 | 6.4 | ||||
| Motor Poles | 14 | |||||
| Operating Temperature (℃) | -25~60 | |||||
| Weight (g) | 49 | 63 | ||||
| Drive Input Voltage (V) | 6~16 | |||||
| Communication | CAN | |||||
| Communication Frequency | CAN@1Mbps:2KHz | |||||
| Encoder | 15-bit Magnetic Encoder | |||||
| CAN Baud Rate | 100K、125K、250K、500K、1M | |||||
| Control Mode | Open Loop(24KHz) / Speed Loop(4KHz) / Position Loop(2KHz) | |||||
The project conducts target detection using the YOLO11n model built into reCamera. It performs fuzzy processing on personnel targets and displays a heat map effect. All of this is handled locally within reCamera! And reCamera will send the detected data to the locally running Influxdb database. Then, Grafana reads the data from the Influxdb database to display real-time data dashboards.
An AI-based remote wireless monitoring system using Wi-Fi HaLow. It combines edge AI vision with long-range, low-power wireless communication to enable real-time detection, data transmission, and monitoring in remote or infrastructure-limited environments such as farms, factories, and outdoor sites.
Tutorial: AI Remote Wireless Monitor System with Wifi HaLow | Seeed Studio Wiki
This project uses Seeed's reCamera to detect parking slot occupancy in real-time. It features multi-frame stabilization to avoid flickering and displays results (free/occupied counts) directly on the video stream. The entire workflow runs automatically on the device via a pre-configured Node-RED setup.
Tutorial: AI Parking Slot Monitoring Demo with reCamera | Seeed Studio Wiki
Using its built-in pose detection model, reCamera can recognize your hand and body movements in real time and convert them into game actions, no controllers, no wearables, just pure gesture play. Wave your hand to jump, raise your arm to attack, or lean left and right to dodge obstacles.
Tutorial: Play Subway Surfers with body sensor control | Seeed Studio Wiki
reCamera 2002x HQ PoE | x1 |
USB Type-C Wire | x1 |
Ethernet Wire | x1 |
User Manual | x1 |
6 Pin Cable | x1 |
reCamera PoE is a fully open-source, modular AI camera. It runs Linux on an embedded AI SoC, delivers 1 TOPS @ INT8 computing power, and comes with built-in YOLO models and Node-RED. Equipped with a 1/2.9'' CMOS sensor, replaceable M12 lenses (90° FOV by default), PoE and GPIO it is a network-ready smart eye for any system. reCamera is the go-to AI camera for YOLO at the edge.