reCamera Gimbal has a dual-axis motorized mount which has 2 brushless motors support 360° yaw and 180° pitch motion. It allows reCamera automatically follow targets. For example:
reCamera Gimbal has many more possibilities. Feel free to share us your ideas:)
4 YOLO models pre-installed:
Licensing: reCamera does not include an Ultralytics commercial license. For commercial use of Ultralytics YOLO models, please visit Ultralytics YOLO Licensing page for available options.
reCamera adopts a modular design. You can choose the components based on your needs.
Sensor Board features a swappable and interchangeable camera module design. The current version comes with the OV5647 sensor. If you need higher imaging performance, we also offer a version with an sensor board with GC2053 reCamera 2002 Sensor Board GC2053 which has 1/2.9'' CMOS sensor and supports changing lenses. We also offer M12 lens options for different FOV requirements. More sensor boards are on the way - feel free to share your needs at GitHub · Where software is built
Core Board provides system control and computing power. It has a RISC-V SoC and a 1Tops@Int8 NPU. Also, the Core Board provides Wifi capability. We offer individual Core Boards, allowing users to purchase the core board separately and build their own custom reCamera:
reCamera 2002w Core Board 64GB with Aluminium Frame
reCamera 2002 Core Board 64GB with Aluminium Frame
reCamera 2002w Core Board 8GB with Aluminium Frame
reCamera 2002 Core Board 8GB with Aluminium Frame
Base Board provides connectivity. It offers interfaces including USB, Ethernet and debug serial ports enabling easy integration with external devices and systems.
Node-RED enables low-code, visual workflow building. This allows users to build and manage application logic quickly with minimal coding.
Based on Node-RED, we provide product-specific nodes that let you deploy a model and see results immediately For example, simply drag in a Camera, Model, and Preview node to complete the application flow.
reCamera is fully open-sourced so user can modify software, and AI pipelines without limitation. You can train own YOLO model and deploy it on reCamera.
reCamera outputs data through standard protocols such as RTSP, HTTP, WebSocket, and TCP/UDP virtually any online platform or application. Also use MQTT connect to other IOT devices.
reCamera can provide real-time visual intelligence is various scenes. From smart homes to agricultural fields, industrial facilities, smart cities, reCamera brings powerful on-device AI analytics to every scenario.
| reCamera Basic | reCamera Pro | |||||
| Product Series | reCamera 2002 Series | reCamera HQ POE | reCamera Gimbal | |||
| Mounting Method | Magnetic/Quarter-inch screw thread | Quarter-inch screw thread | / | Quarter-inch screw thread | ||
| Core Processing & System | Al Performance | 1TOPS@Int8 | 3TOPS @ INT8 | |||
| SOC | SG2002 | RV1126B | ||||
| CPU | C906@1GHz + C906@700MHz | Quad-core Arm Cortex-A53 processor | ||||
| MCU | 8051@8KB SRAM | RISC-V MCU as Co-processor | ||||
| Memory | 256MB | 2GB/4GB | ||||
| eMMC | 8GB/64GB | 16GB | ||||
| Operating System | OS Type: Embedded Linux (Buildroot) Kernel Version: 5.10.4 (RISC-V 64-bit) Instruction Set: RV64IMAFDVC | Buildroot | ||||
| Video Codec | 1080p @ 30FPS | 4k@30FPS | ||||
| Imaging Sensor | Camera Sensor | OV5647 | GC2053 | OV5647 | SC850SL | |
| Optical Format | 1/4" CMOS Sensor | 1/2.9inch | 1/4" CMOS Sensor | 1/1.8-inch, starlight-level | ||
| Pixels | 2MP | 2MP | 2MP | 8MP | ||
| Pixel Size | 1.4μm | 1.4μm | 2.0μm | |||
| Resolution | 1920x1080 | 3840×2160 | ||||
| Max Frame rate | 30fps@full size | 4k30fps | ||||
| Output Format | RAW 10 | RAW 10 | RAW,MP4,JPG | |||
| Shutter Type | Rolling Shutter | |||||
| Optics & Lens | lens mount | / | M12 | / | M12 x 0.5mm | |
| Focal Length | 3.46mm | 2.9mm ±0.5% | 3.46mm | 2.75mm | ||
| Aperture | F2.8 | F2.4 | ||||
| FOV | 65° | 93° | 65° | 123°±5° | ||
| Minimum Focus Distance | 39CM | 0.6m ~ Infinity | ||||
| Focus Distance(DOF) | 50 CM | 2.7m | ||||
| Connectivity & Interfaces | Ethernet | 100Mbps | 1000Mbps | |||
| Wireless | Wi-Fi 2.4G/5G Bluetooth 4.2/5.0 | / | Wi-Fi 2.4G/5G Bluetooth 4.2/5.0 | Wi-Fi 2.4G/5G WIFI 5.0 Bluetooth 5.4 | ||
| USB | USB Type-C(2.0) | USB Type-C(3.0) | ||||
| Expansion | removable TF card (up to 512GB) | / | / | removable TF card (up to 512GB, not included) | ||
| CSI | Supports 2-channel 4-wire MIPI-CSI interfaces (One additional interface supports Raspberry Pi camera modules.) | |||||
| Output Port | / | 1 x RJ45 port for 802.3af PSE. 1 x UART port. 1 x Debug port. 3 x IO port. | CAN | 2 x CAN 2 x GPIO 1 x UART 1 x Debug UART 1 x MIPI DSI | ||
| HMI & Peripherals | Button | 1 Reset Button, 1 Boot Button | A custom button | |||
| Status Light | 1 × Power Indicator, 2 × IO Programmable Indicator | Power indicator light*1, Status indicator light*1 | ||||
| Fill Light | 4 × 0.3W White Light | / | 4 × 0.3W White Light | / | ||
| Mic | On-board Mic | mic * 2 | ||||
| Speaker | Built-in speaker | Built-in speaker | ||||
| Physical & Environmental | Dimension | 40x40x36.5mm | 40x40x45.8mm, 40x40x53.1mm with lens | 68×112×71mm | 67*67*89.8mm | |
| Power Supply | 5V 1A | 5V 1A | 12V DC Jack to XT30 connector | 12V 2A(DC),POE,TYPE-C,Battery(7.4V) | ||
| Power Consumption | 12V, 185mA (static) | |||||
| Operation Temperature | 0~50°C | |||||
| Enclosure | Polyamide (PA) Nylon | |||||
| Weight (Net) | 66g | 75g | 230g | 324g±1g | ||
| Motor Spec | Parameter | / | MS3008 | MS3506 | / | |
| Turns | 54 | 60 | ||||
| Rated Voltage (V) | 12 | |||||
| Max Speed (rpm) | 2000 | 2100 | ||||
| Rated Torque (N·m) | 0.04 | 0.05 | ||||
| Rated Speed (rpm) | 1160 | 1250 | ||||
| Rated Current (A) | 0.64 | 0.79 | ||||
| Max Power (W) | 4.6 | 6.4 | ||||
| Motor Poles | 14 | |||||
| Operating Temperature (℃) | -25~60 | |||||
| Weight (g) | 49 | 63 | ||||
| Drive Input Voltage (V) | 6~16 | |||||
| Communication | CAN | |||||
| Communication Frequency | CAN@1Mbps:2KHz | |||||
| Encoder | 15-bit Magnetic Encoder | |||||
| CAN Baud Rate | 100K、125K、250K、500K、1M | |||||
| Control Mode | Open Loop(24KHz) / Speed Loop(4KHz) / Position Loop(2KHz) | |||||
The project conducts target detection using the YOLO11n model built into reCamera. It performs fuzzy processing on personnel targets and displays a heat map effect. All of this is handled locally within reCamera! And reCamera will send the detected data to the locally running Influxdb database. Then, Grafana reads the data from the Influxdb database to display real-time data dashboards.
An AI-based remote wireless monitoring system using Wi-Fi HaLow. It combines edge AI vision with long-range, low-power wireless communication to enable real-time detection, data transmission, and monitoring in remote or infrastructure-limited environments such as farms, factories, and outdoor sites.
Tutorial: AI Remote Wireless Monitor System with Wifi HaLow | Seeed Studio Wiki
This project uses Seeed's reCamera to detect parking slot occupancy in real-time. It features multi-frame stabilization to avoid flickering and displays results (free/occupied counts) directly on the video stream. The entire workflow runs automatically on the device via a pre-configured Node-RED setup.
Tutorial: AI Parking Slot Monitoring Demo with reCamera | Seeed Studio Wiki
Using its built-in pose detection model, reCamera can recognize your hand and body movements in real time and convert them into game actions, no controllers, no wearables, just pure gesture play. Wave your hand to jump, raise your arm to attack, or lean left and right to dodge obstacles.
Tutorial: Play Subway Surfers with body sensor control | Seeed Studio Wiki
| HSCODE | 8525891900 |
| USHSCODE | 8525895050 |
| UPC | |
| EUHSCODE | 8517600000 |
| COO | CHINA |
Item | Quantity |
reCamera 2002w | x 1 |
reCamera Gimbal Head | x 1 |
reCamera Gimbal Arm | x 1 |
reCamera Gimbal Base Cover | x 1 |
reCamera Gimbal Base | x 1 |
Power Supply Board | x 1 |
Antenna | x 1 |
Motor MS3506 | x 1 |
Motor MS3008 | x 1 |
Screw A(KAB3.0x10.0mm) | x 5 |
Screw B(KM2.0x6.0mm) | x 7 |
Screw C(M2.0x10.0mm) | x 5 |
Screw D(KM2.5x4.0mm) | x 9 |
Screw E(KA2.0x6.0mm) | x 5 |
DC Power Female Jack(5521) to XT30 Connector | x 1 |
XT30(2+2)-F Connector with Wire | x 1 |
Micro JST PH 2.0 6-Pin Female to Female Wire | x 1 |
Screw Driver(M2.5xL55mm) | x 1 |
Hex Key | x 1 |
Motor Adapter Board | x 1 |
User Manual | x 1 |
reCamera Gimbal is a fully open-source, modular AI camera with brushless pan-tilt motors that provide 360° yaw and 180° pitch motion. It runs Linux on an embedded AI SoC with 1 TOPS @ INT8 performance and includes built-in YOLO models and Node-RED for low-code AI development. it is a motion-enabled smart eye for any system. reCamera is the go-to AI camera for YOLO at the edge.