3.5" HDD Addon Package
SKU
101990011
This is an add-on board for Cubieboard/Cubieboard A20
- 10+: $8.01
YOU MAY LIKE THIS
PRODUCT DETAILS
This is an add-on board for Cubieboard/Cubieboard A20. The aim of the board is that power supply to Hard Disk. So that you can connect your HDD to Cubieboard without another power supply.
Features:
- Easy to combine Hard Disk with Cubieboard
- Small board for 3.5 inch HDD on Cubieboard&Cubietruck
- 12V to 5V
Includes:
- 1x 12V to 5V Subboard
- 1x SATA Cable
- 1x male to male 2.54mm Cable
<img alt="3.5HDD" Addon Package" src="http://www.seeedstudio.com/document/pics/HDD Addon Package.jpg" />
Documents:
Technical details
Dimensions | 130mm x130mm x20mm |
Weight | G.W 49g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
UPC | 841454113201 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page