Loading...

3W RGB LED strip common anode 12V

SKU
104990027
Rating:
100% of 100
‍‍The LED strip uses trinity-SMD LED as lighting source, it shines uniformity with high brightness
$3.50
Out of stock
  • 10+: $3.15
  • 20+: $2.98
  • More
  • 50+: $2.80
  • Less

PRODUCT DETAILS

The LED strip uses trinity-SMD LED as lighting source, it shines uniformity with high brightness. The FPC circuit board made it easily to bend with lowing voltage with resistance and having IC constant current, stable working was ensured. Designed with two solder pan, convenient for connected.


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5g
Battery Exclude

ECCN/HTS

HSCODE 9405409000

LEARN AND DOCUMENTS

Documentations

Learn

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ

1 Item

Show per page