
The 4WD Driver Platform V1.1 is a multi-purpose, all-in-one development platform based on Intel Edison. It is specially designed for robotics applications. Fully compatible with Arduino open source platform and Linux, supports multiple programming models: Node.js, Python, C/C++, ROS and OpenCV. In addition, users are able to extend this platform with hundreds of existing Seeed Grove modules such as sensors, LEDs, servos and motors easily with 4WD Driver Platform V1.1.
With the integrated 4 way DC motor driver and wireless capabilities, the 4WD Driver Platform V1.1 is a perfect companion for you to enter into the robot world.
Note
Please note that this kit does not contain the Intel Edison.
Features
Support USB to device Uart bridge
Support OTG
Support SPI program port
Support 4 way encoder motor drive (Peak Current: 3A)
Support overcurrent, overloading and short circuit protection function
Technical details
| Dimensions | 210mm x145mm x45mm |
| Weight | G.W 205g |
| Battery | Exclude |
Part List
| 4WD Driver Platform V1.1 | 1 |
4WD Driver Platform V1.1, 4WD, Driver Platform