Adjustable Step-Down DC&DC Converter (1.0V - 17V&1.8A)
  • Adjustable Step-Down DC&DC Converter (1.0V - 17V&1.8A)
  • Adjustable Step-Down DC&DC Converter (1.0V - 17V&1.8A)
  • Adjustable Step-Down DC&DC Converter (1.0V - 17V&1.8A)
  • Adjustable Step-Down DC&DC Converter (1.0V - 17V&1.8A)

Adjustable Step-Down DC&DC Converter (1.0V - 17V&1.8A)

SKU 106990007
This DC/DC step-down voltage converter is based on MP2037, it converts input voltage between 4
Free Express Shipping on Orders over $200!
$3.90
7 Available
Qty:
This field is required
ADD TO CART
$3.90/1pcs+
$3.51/10pcs+
$3.32/20pcs+
$3.12/50pcs+
Description

This DC/DC step-down voltage converter is based on MP2037, it converts input voltage between 4.5V and 23V into a smaller voltage between 1V and 17V, capable of driving a 1.8A load with excellent line and load regulation.

 

Note:Input must be >1.5V higher than output. High current output, the inductance will be hot.

 

Feature:

  • Wide 4.5V to 23V Operating Input Range 

  • Up to 95% Efficiency 

  • Fixed 340KHz Frequency 

  • High-Efficiency Pulse Skipping Mode for Ceramic Capacitor Stable 

  • Internally Set Current Limit without a Current Sensing Resistor 

  • Cycle-by-Cycle Over Current Protection 

  • Input Under Voltage Lockout

 

Specification:

  • Input Voltage: 4.5V-23VDC

  • Output Voltage: 1V-17VDC

  • Continuous Output Current: Max. 1.8A

  • Perk Output Current: 3A

  • Max. Efficiency: 95%

  • Output Ripple: <30mV

  • Switching Frequency: 340kHz

  • Operating Temperature: -40℃ to +85℃

  • Dimensions: 17mm*11mm*3.8mm(l*w*h)

 

Documents

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.