the AI Hardware Partner
Toggle Nav
Loading...

AllPixel Power Tap Kit

The PowerTap is tiny (less than 1” square) accessory board for simplifying the hookup of power on long runs of LEDs
$6.00
Out of stock
  • 10+: $5.70

PRODUCT DETAILS

The PowerTap is tiny (less than 1” square) accessory board for simplifying the hookup of power on long runs of LEDs. Due to voltage drops over long strips, it is recommended to inject power every 5m or 5A, whichever comes first. With the PowerTap, you can build in a quick connect/disconnect power port in between your sections of LEDs. Very basic soldering skills required to assemble the board.

Features

  • 2.1mm DC barrel jack for input of 5-12V @ up to 5A

  • Input and output 0.1” spacing screw terminals. Data, Clock, and Ground are carried along to the other side while power is only sent to the output terminal to the next section of LEDs

  • 1000uF capacitor for smoothing out power fluctuations

Part List

  • PowerTap board

  • 2.1mm DC barrel jack

  • 2x 0.1” screw terminal

  • 1000uF Capacitor


Documents

If you have any questions, feel free to send us an email to service.

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 100mm x60mm x10.5mm
Weight G.W 9g
Battery Exclude

ECCN/HTS

HSCODE 8504319000
USHSCODE 85045080
UPC 841454112242
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ