seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      SeeedStudio BeagleBone Green HDMI Cape

      SeeedStudio BeagleBone Green HDMI Cape

      SKU 103030034
      $9.90
      3 Available
      $9.90/1pcs+
      $9.40/10pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      Note: Please update firmware if your current one doesn't support this BeagleBone Green HDMI Cape.

      Download firmware


      Interested in a customized Beaglebone Green? Check out our ODM services here!


      BeagleBone Green HDMI Cape is a general integrated HDMI connector for expanding your BeagleBone to a rich variety of peripherals such as computer monitor, video projector, digital television, or digital audio device. This board features a standard HDMI receptacle that can be connected to a monitor with a standard HDMI-to-HDMI cable. All HD signals are supported, and the output resolution is 1280x720. It also can be used to transmit audio information. This product will make your applications based on BeagleBone board more versatile for different occasions.


      FEATURES

      • ŸPlug and play.

      • ŸAdapter to different input signal.

      • Ÿ720P(1280×720) output resolution.


      SPECIFICATION

      • ŸInput voltage: 5V/3.3V

      • ŸMaxium operating current: 80 mA

      • ŸHDMI version: Version 1.2

      • ŸMaxium Output resolution: 1280x720 @60Hz

      • ŸAudio transmission: Available

      • ŸChip: IT66121 HDMI Framer


      BASIC DEMO

      Basic Demo

      It is a demo which we plug BeagleBone Green HDMI Cape into shield of BeagleBone Green board, and connect to our computer, then we can open Chromium browser to surf internet or play music.

      Technical Details

      Dimensions135mm x 65mm x 32mm
      WeightG.W 48g    
      BatteryExclude

      Part List

      SeeedStudio BeagleBone Green HDMI Cape1

      Reviews

      Questions and Answers

      SUBMIT
      0
      the above link for firmware download gets a 404 error on dropbox. Is there any other source?
      on May 21,2017
      Replyupvote ()
      Hi,You could download from here https://debian.beagleboard.org/images/bone-debian-8.7-lxqt-4gb-armhf-2017-03-19-4gb.img.xzThanks,Jerry
      on Dec 04,2017 10:28 AM
      Replyupvote ()
      Reply
      0
      Can I use this HDMI Cape with BeagleBone Green Wireless?
      on Jan 26,2018
      Replyupvote ()
      Yes, it is compatible. thanks.
      on Jan 30,2018 10:08 AM
      Replyupvote ()
      Reply
      0
      Can I use this cape with BeagleBone White version A3?
      on Dec 04,2017
      Replyupvote ()
      Hi there~ It is not compatible with BeagleBone White.Regards
      on Dec 05,2017 09:45 AM
      Replyupvote ()
      Reply
      0
      Can i also use this HDMI Cape with an BeagleBone Black as an HDMI Input?
      on Mar 08,2017
      Replyupvote ()
      Hi,No, it does not work with BBB.
      on Apr 18,2017 10:18 AM
      Replyupvote ()
      Reply

        View History

        SeeedStudio BeagleBone Green HDMI Cape

        SKU 103030034
        $9.90
        3 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $9.90/1pcs+
        $9.40/10pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Learn
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer