Bluetooth 4.0 Low Energy - BLE Shield v2.0

Bluetooth 4.0 Low Energy - BLE Shield v2.0

SKU 102990035
24.95
DISCONTINUED
This item is no longer available.

Description

This product is discontinued, please consider the upgraded BLE Shield v2.1 as an alternative product.
 
BLE Shield 2 stands for Bluetooth 4.0 Low Energy Shield version 2. It is designed to work with Arduino boards, including Arduino Uno, Mega 2560, Leonardo and Due. It allows you to connect your Arduino board with other BLE Central device like a smartphone or tablet. 
 
Note: Headers of this product is shipped unsoldered.
 
 

 
 
 

 
Requirement
  • iOS 6 or 7: iPhone 5 (all models), iPhone 4S, iPad Air, iPad (3rd gen or later), iPad mini (all models) and iPod touch (5th gen or later)
  • Android 4.3 devices with BLE hardware: Nexus 4, Nexus 7 and Samsung Note 3.
 
New features in version 2 
  1. Besides the on-board PCB antenna, option to use SMA connector for external antenna (soldering is required)
  2. Flexible REQN and RDYN pins selectable from pin 2 to 12, these pins are fixed at 8 & 9 for BLE Shield v1
  3. Reset button also resets the Arduino board, and vice versa
  4. ICSP header provides Vcc (for other shields to get power source)
  5. 5. ICSP header now passes through (for other shields to connect to the SPI)
  6. 6. Shield's reset is controllable by Arduino pin 4 or 7
  7. 7. Reset signal to the shield is now active low (i.e. pull low to reset the shield)
  8. 8. Added test points for power consumption measurement of the nRF8001 chip (soldering is required)
  9. 9. Added circuitry and test pin (J9 NC) for measurement of instant working current (using logic analyzer, 1mA = 100mV). 
 
Usage
  • Control your Arduino pins with our/your own mobile App
  • Send sensor data from your Arduino to an App for processing
  • Use your iDevice as an internet gateway for your Arduino
  • and much more!
 
Specification
  • Nordic nRF8001 Bluetooth Low Energy connectivity IC
  • Support Peripheral (Slave) role operation only - nRF8001 IC limitation
  • Proprietary simple serial interface (ACI) 
 
 

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 21g    
BatteryExclude

ECCN/HTS

ECCNNot Available

Reviews

Questions and Answers

SUBMIT
0
What do you mean discontinued?
on Oct 19,2016
Reply upvote ()
Hi,please refer:http://support.seeedstudio.com...
on Oct 20,2016 10:49 AM
Reply upvote ()
Reply
0
Where is the link to the source code & schematics of the examples below?
on Oct 19,2016
Reply upvote ()
The libraries and all information have been posted on it's home page : http://redbearlab.com/bleshiel... .Please refer to that link.Thanks.
on Oct 20,2016 10:48 AM
Reply upvote ()
Reply
0
Would be good to add some source code / examples/ links to help your customers start using the HW you sell .
on Oct 19,2016
Reply upvote ()
Hi, this board still with old firmware v3.11, you could upgraded it to newer following the tutorial.
on Oct 20,2016 10:44 AM
Reply upvote ()
This product is designed by RedBearLab, please refer to http://redbearlab.com/bleshiel... if you have any problem with this product.Thanks.
on Oct 20,2016 10:48 AM
Reply upvote ()
Reply
0
I have a project where I would like to use my phone's bluetooth as a proximity detector. By this I mean I want to have my arduino connected to a bluetooth shield with the sketch code only looking for the ID of my phone so that when my phone comes into
on Oct 19,2016
Reply upvote ()
Hello, glad to know that you are interested in our products.We don't sell any USB audio dock at present, hope you can post your idea to our Wish page(http://www.seeedstudio.com/wis..., our c
on Oct 20,2016 10:43 AM
Reply upvote ()
This one can do that work if the protocol permit the Auto connection, but we don't have the libraries for this function, and you need a app for your phone.
on Oct 20,2016 10:48 AM
Reply upvote ()
Reply

    View History

    Bluetooth 4.0 Low Energy - BLE Shield v2.0

    SKU 102990035
    $24.95
    DISCONTINUED
    This item is no longer available.
    $24.95/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT