CPT-C5 power converter 12V&24V switch to 5V
SKU
313080006
Conversion efficiency of 96%.
Epoxy Glue, waterproof, shock, moisture, suitable for harsh environments.
Short circuit protection, over current, over temperature protection, when the fault is solve then back to work.
- 10+: $7.65
YOU MAY LIKE THIS
PRODUCT DETAILS
CPT-C5 is a power converter module output 5V. Low heat, adopt synchronous rectification technology (5A long-term without any additional cooling measures).
Features
Conversion efficiency of 96%.
Epoxy Glue, waterproof, shock, moisture, suitable for harsh environments.
Short circuit protection, over current, over temperature protection, when the fault is solve then back to work.
Ultra-small size 66 * 60 * 23mm(L * W * H, without cable), about 100 grams.
Applications Ideas
Solar power
Taxi advertising screen
LCD TV
Monitoring systems
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 108g |
Battery | Exclude |
Input voltage | DC12/24V (8-35V) |
Output voltage | 5V |
Output Power | 25W |
Soft-start time | 500mS |
Operating temperature | Industrial (- 40 °C to +85°C ) |
Full load temperature | 50 °C |
Load Regulation | ± 1% |
Voltage regulation | ± 2% |
Dynamic response speed | 5% 200uS |
Input reverse polarity protection | No, if necessary, add a series diode at input port |
Cable length | 12cm |
Cable Size | 18AWG |
Part List
CPT-C5 power converter 12V&24V switch to 5V | 1 |
ECCN/HTS
HSCODE | 8504319000 |
USHSCODE | 8504100000 |
UPC | 841454116325 |
EUHSCODE | 8533210000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewexcellent product,
it is important for us to have good quality products -
FAQ
Show
per page