NOTICE:
The package includes both US and EU plugs.
Supports replacement with power sockets of multiple countries/regions. For details, please contact [email protected].
Total Power Consumption | |
AC Voltage | 100-240V |
AC Frequency | 50-60Hz |
Input DC Voltage | 19V |
Input DC Current | <3.5A |
Output | |
Ports | 2-pins Magnetic charge port x28 |
Output Voltage | 5V |
Total Output Current | <10.6A |
The charging station supports simultaneous charging for multiple T1000-A&B devices. Its 2-pin magnetic connectors and optimized power distribution enable efficient batch charging, significantly reducing charging wait time and simplifying large-scale device management.
| HSCODE | 8504409999 |
| USHSCODE | 8504409580 |
| UPC | |
| EUHSCODE | 8504400000 |
| COO | CHINA |
Card Tracker T1000-A&B Charger Station | x1 |
Power Adapter | x1 |
AC Cord - US 500mm | x1 |
AC Cord - EU 500mm | x1 |
This station is spec designed for charging T1000-A and T1000-B Card Trackers and supports charging up to 28 units at the same time. It features an integrated charging board and dedicated connection interfaces for each slot. Users no longer need to charge each tracker individually, as batch charging is supported to significantly improve overall charging efficiency.