White-label ready for rapid integration
Delivered with a clean, unbranded appearance to support fast OEM deployment—perfect for businesses looking to add their own branding, customize protocols, or scale product lines without starting from scratch.
Note: This is a white-label version with no branding. If you’re looking for the branded SenseCAP version, please check:
T1000 effectively employs BLE and Wi-Fi for pinpoint indoor positioning and utilizes GNSS technologies, including GPS, Beidou, Galileo, and GLONASS for precise outdoor tracking.
Learn how the SenseCAP T1000-A/B is utilized in a LoRaWAN alarming solution for real-time indoor and outdoor tracking, as well as instant alerts. Ideal for schools, industrial sites, warehouses, hospitals, and event venues, etc. Discover more here: LoRaWAN® Badge for Indoor Positioning and Instant Safety Alerts.
At a mere 6.5mm thick, this small and slim tracker can easily slip into envelope-like spaces.
T1000 fits in wide range of scenarios:
T1000 is equipped with essential features, including a temperature sensor, light sensor, motion sensor, panic button, and buzzer.
The temperature sensor is ideal for monitoring temperature-sensitive goods like food, and the light sensor detects unpacking activities. This data can be utilized for compliance verification.
The motion sensor is useful in identifying if goods are in transit and monitoring potential physical damages. It can report statuses including shock, the start of the movement, the end of the movement, and motionless timeout. Such data can serve as a reference for insurance claims and logistics optimization.
The panic button switches the tracker to SOS mode, which sends data frequently to your platform and triggers the built-in buzzer to alert people nearby that an emergency has occurred.
Using LoRaWAN, the communication costs are significantly lower compared to cellular networks like 4G, LTE Cat-M, and LTE Cat-1. This greatly lowers the barrier to entry for mass commercial use. For instance, with the same amount of data, using a SIM card on other networks could cost up to $3 while with LoRaWAN it is only $0.05.
With magnetic charge design to enhance water resistance. (PS: Battery life depends on upload interval, work mode, etc., please refer to datasheet)
T1000 is with industrial-grade design, equipped with IP65 waterproof protection. It's built to endure harsh environments, with a working temperature ranging from -20℃ to 60℃ (-4 ℉ to 140℉).
Thus, if you're on the hunt for a simple, cost-effective tracking solution, SenseCAP T1000 is an optimal choice, especially in routine areas where activities or movements occur on a regular, predictable basis. This could include a designated route for delivery vehicles to follow, a university campus where students move between classes or a resort where guests visit certain attractions regularly.
General Parameters | |
Backhaul | LoRaWAN® (v1.0.4 Class A) |
Bluetooth | Bluetooth v5.1, setting via App |
LoRaWAN Channel Plan | IN865/EU868/US915/AU915/AS923/ KR920/RU864 |
Temperature | Range: -20 to 60℃ ; Accuracy: ± 1℃ Resolution: 0.1℃ |
Light | 0 to 100% (0 is dark, 100% is brightest ) |
3-Axis Accelerometer | 3-Axis Accelerometer to detect movement |
LED and Buzzer | 1*LED and 1* buzzer to indicate status |
Button | 1*Button to operate and trigger events(SOS) |
Antenna | Internal (GNSS/LoRa/Wi-Fi/BLE) |
Communication Distance | 2 to 5km (depending on gateway antenna, installation, and environments) |
IP Rating | IP65 |
Dimensions | 85 x 55 x 6.5 mm |
Device Weight | 32g |
Operating Temperature | -20℃ to +60℃ |
Operating Humidity | 5% - 95% (No condensation) |
Certification | CE /FCC /TELEC /RoHS /REACH |
Location | |
GNSS Constellation | GPS/GLONASS/Galileo/ BeiDou/QZSS |
GNSS Sensitivity | -145dBm cold start / -160 dBm Tracking |
GNSS Location Accuracy | ~1m CEP, GPS, -130dBm |
Wi-Fi Positioning | Passive scanning, uploads the scanned 4 MAC addresses |
Bluetooth Positioning | uploads the scanned 3 best signal MAC addresses of Beacon |
Data Cache | Cache 1000 data when there is no LoRaWAN network |
Battery | |
Battey Capacity | Rechargeable lithium battery, 700mAh |
*Battery Life Estimates | 4 months on a single charge(uplink every 1 hour, only GNSS data) |
Battery Life Monitoring | Periodic uplink battery level |
Charge Cable (Adapter not included) | USB magnetic charging cable, 1 meter |
Power Input Voltage | 4.7 to 5.5V DC |
Charging Temperature | 0 to +45℃ (Beyond the temperature range, the charge will be limited, and the LED will blink quickly) |
Software | |
Work Mode | Standby: only heartbeat uplink; Periodic: upload location in intervals; Event: modify the interval by temperature, light and motion(start, end, shock, motionless timeout); |
Data Storage | Over 1000 location data records store on the device when there is no LoRaWAN® coverage |
App | Configuration via Bluetooth App |
Card Tracker White Label T1000 | x1 |
USB Cable (Adapter not included) | x1 |
This white-label LoRaWAN tracker integrates GPS, Wi-Fi, and BLE positioning in a compact, low-power form factor. Its neutral, brand-free design supports rapid customization of logos, packaging, and communication protocols, making it ideal for OEM integration, B2B applications, and pilot deployments such as IPO validation and proof-of-concept testing.