Note: This is a white-label version with no branding. If you’re looking for the branded SenseCAP version, please check:
T1000 effectively employs BLE and Wi-Fi for pinpoint indoor positioning and utilizes GNSS technologies, including GPS, Beidou, Galileo, and GLONASS for precise outdoor tracking.
With magnetic charge design to enhance water resistance. (PS: Battery life depends on upload interval, work mode, etc., please refer to datasheet)
When temporarily disconnected from the LoRaWAN network, the tracker can store up to 1000 location records locally. All data will be automatically uploaded once the connection is restored.
Delivered with a clean, unbranded appearance to support fast OEM deployment—perfect for businesses looking to add their own branding, customize protocols, or scale product lines without starting from scratch.
General Parameters | |
Backhaul | LoRaWAN® (v1.0.4 Class A) |
Bluetooth | Bluetooth v5.1, setting via App |
LoRaWAN Channel Plan | IN865/EU868/US915/AU915/AS923/ KR920/RU864 |
Temperature | Range: -20 to 60℃ ; Accuracy: ± 1℃ Resolution: 0.1℃ |
Light | 0 to 100% (0 is dark, 100% is brightest ) |
3-Axis Accelerometer | 3-Axis Accelerometer to detect movement |
LED and Buzzer | 1*LED and 1* buzzer to indicate status |
Button | 1*Button to operate and trigger events(SOS) |
Antenna | Internal (GNSS/LoRa/Wi-Fi/BLE) |
Communication Distance | 2 to 5km (depending on gateway antenna, installation, and environments) |
IP Rating | IP65 |
Dimensions | 85 x 55 x 6.5 mm |
Device Weight | 32g |
Operating Temperature | -20℃ to +60℃ |
Operating Humidity | 5% - 95% (No condensation) |
Certification | CE /FCC /TELEC /RoHS /REACH |
Location | |
GNSS Constellation | GPS/GLONASS/Galileo/ BeiDou/QZSS |
GNSS Sensitivity | -145dBm cold start / -160 dBm Tracking |
GNSS Location Accuracy | ~1m CEP, GPS, -130dBm |
Wi-Fi Positioning | Passive scanning, uploads the scanned 4 MAC addresses |
Bluetooth Positioning | uploads the scanned 3 best signal MAC addresses of Beacon |
Data Cache | Cache 1000 data when there is no LoRaWAN network |
Battery | |
Battey Capacity | Rechargeable lithium battery, 700mAh |
*Battery Life Estimates | 4 months on a single charge(uplink every 1 hour, only GNSS data) |
Battery Life Monitoring | Periodic uplink battery level |
Charge Cable (Adapter not included) | USB magnetic charging cable, 1 meter |
Power Input Voltage | 4.7 to 5.5V DC |
Charging Temperature | 0 to +45℃ (Beyond the temperature range, the charge will be limited, and the LED will blink quickly) |
Software | |
Work Mode | Standby: only heartbeat uplink; Periodic: upload location in intervals; Event: modify the interval by temperature, light and motion(start, end, shock, motionless timeout); |
Data Storage | Over 1000 location data records store on the device when there is no LoRaWAN® coverage |
App | Configuration via Bluetooth App |
Card Tracker White Label T1000 | x1 |
USB Cable (Adapter not included) | x1 |
This white-label LoRaWAN tracker integrates GPS, Wi-Fi, and BLE positioning along with temperature, brightness, and motion sensing—all in a compact, low-power form factor. Its neutral, brand-free design supports rapid customization of logos, packaging, and communication protocols, making it ideal for OEM integration, B2B applications, and pilot deployments such as IPO validation and proof-of-concept testing.