SAFETY NOTICE:
Magnetic connectors must be kept apart to prevent attraction and potential short circuits when in use.
Parameter | Specification |
Input Voltage | DC 5V |
Maximum Output Current | 2A |
Power Input Interface Type | Type-C |
Power Output Interface Type | Magnetic 4-pin / 2.5mm pitch |
With the casing added, it supports simultaneous charging for multiple T1000-E devices, reducing wait time for charging.
| HSCODE | 8504909090 |
| USHSCODE | 8504904100 |
| UPC | |
| EUHSCODE | 8543709099 |
| COO | CHINA |
PBCA | x1 |
Magnetic cable | x6 |
This accessory is specifically designed for charging T1000-E devices and can charge up to six T1000-E units simultaneously. It features a PCBA board and includes six magnetic cables. Users can customize the casing based on the provided 3D shell file, allowing flexibility to meet various usage scenarios.