
This is a magnetic USB Type-A to 4P charging cable specifically designed for the SenseCAP T1000-E Tracker.
Colour | Black |
Length | 1000mm |
Charging voltage | 5V |
USB Type-A to 4P | |
Magnetic design for easy connection and disconnection | |
| HSCODE | 8544421900 |
| USHSCODE | 8544421000 |
| UPC | |
| EUHSCODE | 8544492000 |
| COO | CHINA |
Magnetic USB Type-A to 4P Charging Cable | x1 |
This is a magnetic USB Type-A to 4P charging cable specifically designed for the SenseCAP T1000-E Tracker.