
Note:
This prodeuct only fit the T1000-E tracker. Due to the use of 3D printing technology, there may be slight differences between the images and the actual product.
Length | 9.6mm |
Width | 6.6mm |
Height | 8mm |
| HSCODE | 8504409999 |
| USHSCODE | 8504409580 |
| UPC | |
| EUHSCODE | 8504409590 |
| COO | CHINA |
SenseCAP T1000-E Charging Puck | x1 |
SenseCAP T1000 Magnetic USB Type-A to 4Pin Charging Cable | x1 |
It’s a minimalist charging puck designed for T1000-E Tracker’s daily use. Securely mounts in any orientation (even upside down) via screws or adhesive, with hidden cable routing for clutter-free setups on desks, walls, or workspaces. Compatible only with T1000-E models.The product is a co-create collaboration with Seeed Studio and Jace Harrison Crowley.