Product Details
Wiki & Learn
Reviews
Download PDF

Description

ClockTHREEjr is an awesome platform for anyone wanting to explore time with electronics. The ClockTHREEjr is a smaller version of our earlier, wildly successful, Kickstarter project ClockTHREE. ClockTHREEjr fits perfectly in a 9" by 9"IKEA RIBBA frame (not included, sold separately). It features mono-color LEDs in a 16 column by 8 row matrix, giving it a total of 128 addressable LEDs.
 
ClockTHREEjr is sold assembled with an English faceplate. This is not a kit, but a fully functioning clock ready to hang on your wall. To support use in all countries, ClockTHREEjr is powered by USB. Please use an old cell phone charger or empty USB port on your computer to power your clock.
 
If you would like a clock in, German, French, Hungarian, Hebrew, or Dutch, you can buy a Faceplate/chip upgrade from Wyolum. Or if you would like a clock in a different language, please contact us, we'd be happy to work with you to develop it with you.
 
Also available as a kit.
 
Specifications
  • Dimension : 23*23*3cm
  • Net Weight: approx. 1kg
  • Power Supply : 5V
Resources

Certification

HSCODE9105210000

Technical Details

Technical details

Dimensions335mm x250mm x100mm
WeightG.W 1315g
BatteryLithium Cells/Batteries packed with equipment UN3481 -PI966

Clock THREEjr (with black faceplate)

SKU 104990008
ClockTHREEjr is an awesome platform for anyone wanting to explore time with electronics
USD$160.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy