
Pro-35 is a high efficiency battery-powered dual function portable soldering iron and flashlight ideal for quick repairs of circuit boards and electronics, at home, in the car or in the field. Using readily available alkaline batteries, there is always power at hand for locating and performing emergency repairs. Rapid 12 second heat-up, extended precision tip and simple push-button activation allow quick on the spot repairs.
A great addition to all emergency and auto tool kits.
Features
Equivalent to 9 Watt iron at 480℃ max
Lightweight and completely portable
Solder up to 160 joints with fully charged batteries
Approximately 50 minutes of continuous use
Fast start-up, reaches 365℉/185℃ in 12 seconds
Dual function of soldering iron and flashlight
Use to solder & de-solder micro to medium sized parts, Perfect for field service and repair work
Specifications
Length: Soldering tip mounted 190mm, flashing lens mounted 168mm
Weight: Soldering tip mounted 63g, flashing lens mounted 135g
Batteries: 3 -- 1.5V Alkaline AA
Operating Time: Approx. 50 minute continuous use new battery
Approximate Temp. Soldering Tip: 9W(max.)/ 900℉(480℃)
Time to Reach Operating Temp.: 365℉/185℃ in 12 seconds
Approx. Nos. Of Solder Joints Intermittently: 160 Joints/ Using new Batteries
Tip: Patented Tip, Long Life, Iron-Plated, Anti-Corrosion
Technical details
| Dimensions | 350mm x145mm x55mm |
| Weight | G.W 694g |
| Battery | Exclude |