Crazyflie 2.0 spare battery (including charger)

SKU
110060403
Make sure to get the maximum amount of flight-time from your Crazyflie 2,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone
$8.00
In stock
-
+

Make sure to get the maximum amount of flight-time from your Crazyflie 2.0 using this spare battery and charger.


Features

  • 240mAh LiPo battery

    • Weight: 7.1g

    • Size (WxHxD): 20x7x30mm (not including cable)

    • Capacity: 240mAh

    • Nominal voltage: 3.7 V (1 Cell)

    • Discharge: 15C

    • Charge: 2C

    • Operating Temperature: 0 ~35°C (Charging) / -20~60°C (Discharging)

    • Connector: Molex 51005-2P (Pin 1 positive)

    • Features

    • Electrical specification

    • Mechanical specification

  • LiPo battery charger

    • Weight: 1.2g

    • Size (WxHxD): 10.5x16x1.6mm (not including cable)

    • Connector for the Crazyflie 2.0 stock battery

    • Max charging current: 500mA

    • Supply voltage: 5V

    • μUSB charging connector

    • Based on the MCP73832 single-cell Li-Po charger

    • Connection points allows chaining of multiple chargers (1x2, 2.54mm pitch)

    • 500mA single-cell Li-Po battery charger

    • Charging indicator

    • Connection points for chaining of multiple chargers

    • Features

    • Electrical specification

    • Mechanical specification


Caution

Using the battery under direct sunlight may cause overheating, which could result in invalidation or fire. Battery should be charged with proper charger, in compliance with correct operation instruction.


Resources

  • Bitcraze

  • For more details, please visit Wiki.

  • For technical discussion, please visit Forum.

  • For projects that you would like to share with the community, please visit Recipe.


Tech Support

If you have any further question for technical support, please contact support@bitcraze.io



Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 11g
Battery Lithium Cells / Batteries loose (bulk) UN3480-PI965

Part List

LiPo battery charger 1
240mAh LiPo battery 1

ECCN/HTS

HSCODE 8504909000
USHSCODE 8504902000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.