
Note:
This product has shipping restrictions for certain countries. It cannot be shipped to the following regions: China
The Crazyflie 2.1+ of the successful Crazyflie 2.X development platform comes with upgraded battery and propellers for a up to 15% improved flight performance. Together with an extensive ecosystem of software and deck expansions it’s ideal for education, research and swarming.
Crazyfile 2.1 brushless version is designed to be as flexible as possible. This meant adding as many features as users could fit and writing firmware made to be modified. In addition to the default functionality that comes with the Crazyflie 2.1 brushless version that added a flexible expansion interface where a variety of expansion decks can be attached, both on the top and the bottom of the Crazyflie 2.1 brushless version. From this expansion interface the user can access buses such as UART, I2C and SPI as well as PWM, analog in/out and GPIO.
Go to Getting started with the Crazyflie 2.1 + to build your crazyflie, update its firmware and fly with it with the clients. Also take a look at our System overview to learn more about Crazyflie’s ecosystem of positioning systems, Clients and of course the crazyflie itself with its expansion decks.
Parameter | Description |
Microcontrollers Spec | |
Main application MCU | STM32F405,Cortex-M4, 168MHz, 192kb SRAM, 1Mb flash |
Radio and power management MCU | nRF51822,Cortex-M0, 32Mhz, 16kb SRAM, 128kb flash |
Connector | micro-USB |
On-board LiPo charger | 100mA, 500mA and 980mA modes available |
Memory | 8KB EEPROM |
Port | Full speed USB device |
Partial USB OTG capability present but no 5V output | |
IMU Spec | |
3 axis accelerometer / gyroscope | BMI088 |
High precision pressure sensor | BMP388 |
Flight Spec | |
Flight time with stock battery | 7 minutes |
Charging time with stock battery | 40 minutes |
Max recommended payload weight | 15 g |
Radio Spec | |
ISM band radio | 2.4GHz |
radio range LOS | > 1 km (Increased range with 20 dBm radio amplifier) |
Wireless | BLE |
Support platform | iOS / Android clients |
Win/Linux/OSX python client(Any gamepad/controller with at least 4 analog axes) | |
Antenna | Dual antenna support |
Onboard components | chip antenna |
U.FL connector | |
Expansion connector mode | |
VCC | 3.0V (max 100mA) |
VCOM | max 1A(unregulated VBAT or VUSB) |
VUSB | both for input and output |
Interfaces | SPI |
I2C (400kHz) | |
2 x UART | |
4 x GPIO/CS for SPI | |
1-wire bus for expansion identification | |
2 x GPIO connected to nRF51 | |
Mechanical Spec | |
Takeoff weight | 27g |
Size (WxHxD) | 92x92x29mmm (motor-to-motor and including motor mount feet) |
The Crazyradio PA enables you to connect the Crazyflie 2.X to a computer wireless and download new firmware, modified to your liking. The logging and parameter frameworks provide APIs for getting and setting data in the Crazyflie 2.X live, even when you are flying! All software, firmware, as well as clients on the computer that is open source and the source code is available for you to play with as you like.
The Crazyflie 2.X is fun to fly as is but adding the LED-ring deck and flying in the dark adds a new dimension. The RGB LEDs let you choose any colour and with some coding any light sequence can be displayed, for instance, controlled by the on board sensors. Why not take photos with an open shutter of a moving Crayflie 2.X and paint in the dark?
Flying a quadcopter like the Crazyflie manually requires some skill and practising. By adding the Flow deck v2 the Crazyflie gets more information about its motion and can assist the pilot.
note: Currently assisted mode is only supported when flying using a computer and gamepad, not with a mobile device.
The Multi-ranger deck measures the distance to objects forward/back/left/right and up. It can be used for obstacle avoidance, mapping a room or games where the Crazyflie 2.X “bounces” between the walls of a room. Combine with a Flow deck v2 to measure the distance to the floor as well and support autonomous flight.
Crazyflie 2.1 Plus control board | 1 |
350mAh LiPo battery(spare part) | 1 |
Battery holder(spare part) | 1 |
Foam battery pad | 1 |
Propeller guards (1 spare)(spare part) | 5 |
Standing legs (1 spare)(spare part) | 5 |
Brushless motors (spare part) | 4 |
Short (black) screws | 14 |
Long (silver) screws | 4 |
Short male deck connectors | 2 |
Long male deck connectors | 2 |
CW propellers (3 spare) (spare parts) | 5 |
CCW propellers (3 spare) (spare parts) | 5 |
Micro-USB cable (48cm) (spare part) | 1 |
Screwdriver | 1 |
Propellers removal tool | 1 |
Crazyflie 2.1 Brushless Version is a versatile open-source flying development platform that only weighs 27g and fits in the palm of your hand. Crazyflie 2.1 brushless version is equipped with a low-latency/long-range radio as well as Bluetooth LE. This gives you the option of downloading our app and using your mobile device as a controller or, in combination with the Crazyradio PA, using your computer to display data and fly with a game controller.