Product Details
Wiki & Learn
Reviews
Download PDF

Description

Read this first:
Before you buy this KIT, make sure you have enough DIY ability to finish it. We will provide as much help as we can if you need, but we won't guarantee the replacement unless the problem is caused by failure parts.

People talked about an oscilloscope for DIYers, that’show we know about JYE tech. Mr. Liu is an admirable experiencedengineer, being the first generation of university EE student afterculture revolution. His seriousness on documents and every detailamazed me. You will find complete document on their website, includingdemos and assemle guide. We are honored to carry their products, neatand handy for Arduino level electrical development.



Assembled view

Kit includes:

1 ) All parts (excluding power adapter)
2 ) Schematic
3 ) Assembly Notes
4 ) Operatiing instructions
5 ) MCU (ATmega64) has been pre-soldered and programmed

[ Note: SMD soldering skills are required for 06201KP. Fortunately there are plenty of sites that teach these skills. Simply search with "SMD soldering" you will find lots of them. ]

Features:


* Max sample rate - 5M/s (AUTO mode),8 bits
* Sample memory depth - 256 bytes
* Analog bandwidth - 1MHz
* Vertical sensitivity - 100mV/Div - 5V/Div
* Vertical position adjustable with indicator
* Input impedance - 1MΩ
* Max input voltage - 50Vpp
* DC/AC coupling
* Horizontal - 2μs/Div - 10m(minute)/Div
* Auto, normal and single trig modes
* Rising/falling edge trigger
* External trig available
* Trig level adjustable with indicator
* Hold/run feature
* Save up to 6 captures to EEPROM and retain after power down
* Retrieve and display saved captures
* Transfer its screen to PC as bitmap file via serial connection
* Built-in 500Hz/5Vpp test signal
* Frequency counter (only for TTL level input signal)
* 9 DC power supply
* Dimension: 110mm X 65mm X 25mm (without case)

Resources:





Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 80g
BatteryExclude

Digital Storage Oscilloscope DIY Kit with Panels

SKU TOL107C3M
Read this first:Before you buy this KIT, make sure you have enough DIY ability to finish it
USD$49.90
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy