Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • DockerPi Series
  • Programmable
  • Control directly(without programming)
  • Extend the GPIO Pins
  • 4 Channel Relay
  • 4 Alt I2C Addr Support
  • Relay Status LEDs
  • Support 3A 250V AC
  • Support 3A 30V DC
  • Can Stack with other Stack board
  • Independent of the mainboard hardware (require I2C support)

    DockerPi 4 Channel Relay can relay AC/DC, instead of traditional switches, to achieve more ideas.

    DockerPi 4 Channel Relay can stack up to 4, and can be stacked with other DockerPi expansion board. If you need to run for a long time, we also recommend that you use our DockerPi Power expansion board to provide more power.

Specification

Register Map

Register AddressFunctionValue
0x01Relay 10(FULL OFF) - 1/255(ON)
0x02Relay 20(FULL OFF) - 1/255(ON)
0x03Relay 30(FULL OFF) - 1/255(ON)
0x04Relay 40(FULL OFF) - 1/255(ON)

 

Device Address Map

DIP switch status iconDevice Address
0x10
0x11
0x12
0x13

Hardware Overview

How to connect the electrical device

Please pay attention to this mark on the board:

  • NC = Normal Close
  • COM = Common
  • NO = Normal Open

 

Mechanical Drawing

Certification

HSCODE8536419000
USHSCODE8536490050
UPC
EUHSCODE8531202090
COOCHINA

Technical Details

Register Map

Register AddressFunctionValue
0x01Relay 10(FULL OFF) - 1/255(ON)
0x02Relay 20(FULL OFF) - 1/255(ON)
0x03Relay 30(FULL OFF) - 1/255(ON)
0x04Relay 40(FULL OFF) - 1/255(ON)

 

Device Address Map

DIP switch status iconDevice Address
0x10
0x11
0x12
0x13

Part List

 

Part List:

1 x Docker Pi 4 Channel Relay
1 x Instructions
4 x M2.5*12 + 6 Copper stick
4 x M2.5*6 Nut
4 x M2.5*6 Half-round head screw

DockerPi 4 Channel Relay

SKU 111100001

DockerPi 4 Channel Relay is a member of the DockerPi Series,more commonly used in IOT applications.

USD$18.99
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy