
Note:
Price Increase Announcement
Date: March 2, 2026
Due to increased demand for modules and SSDs, reComputer (Raspberry Pi) and EdgeBox Series' pricing is expected to rise by approximately $20–$80 in the coming weeks. Please confirm your orders and requirements accordingly to help secure availability.
EdgeBox-RPI-200 is not only an industrial raspberry pi/linux gateway and IIoT gateway, but also an all-in-one Raspberry Pi-based edge computing controllers that combines multiple industrial purposes. Designed as high-scalability and rugged industrial hardware, mounted with rich IO resources, and supported by the great Raspberry Pi industrial software ecosystem, it is an ideal choice for smart automation and Industrial Internet of Things(IIoT) solutions.
More than just a PLC, PAC, also an IoT edge Gateway, edge computing controller and Industry PC.
Powered by Raspberry Pi CM4, equipped up to 8GB RAM and 32GB eMMC
Support multiple industrial iot protocols and standards on phoenix connector and a RJ45 Gigabit Ethernet; Carry full-featured wireless interconnectivity with both cecullar and LoRa, supported by AWS, Azure cloud services
Integrated thermal management with full Aluminum heatsink enclosure, supporting 35mm DIN rail and wall mounting
Support rich industrial platforms and also fleet management, including Codesys, N3uron, balena, Node Red, Ignition and etc.
The EdgeBox-RPI-200 series controllers offer versatile solutions for enhancing edge automation and industrial control. Compact yet powerful, they support real-time operations and multi-process control for various industrial applications, serving as PLC, IIoT Gateway, OPC UA Server, and Industry PC.
For a detailed comparison and to find the best fit for your projects, you can check our EdgeBox Series Comparision Table, or directly email us at [email protected].
EdgeBox-RPI-200-CM4104016 leverages the processing power of the AI-enabled Raspberry Pi Compute Module 4(CM4), running up to 1.5GHz, equipped with 4 GB RAM and 16 GB eMMC, compiling in Linux, with Debian Operate System.
This high-scalability equipment has been engineered with multiple isolated industrial interfaces, which adhere to various industrial bus protocols and standards to achieve data transmission in a variety of situations. It even offers extended SSD storage and enhanced display output, for more data acquisition and improved visual presentation.
Protocols and standards Support |
● RS485/RS232 ● TCP IP ● Modbus ● OPC UA ● IEC 61131-3 compliant |
The EdgeBox-RPI-200 employs high integration of communication, which integrates with wireless capabilities supported by multiple cloud services. It is greatly qualified for IIoT, which you can utilize to build IoT Gateway.
Cloud Services Support |
● AWS ● Azure |
With the great Raspberry Pi industrial software ecosystem, you will find that EdgeBox-RPI-200 has plentiful software and autonomous platforms supported. With massive documentation and open communities ,troubleshooting can be precise and expeditious.
There are some platforms and brokers EdgeBox-RPI-200 working on, kindly click for detailed instruction and wiki:
Note
The EdgeBox-RPi-200 can't directly flash the OS. An additional carrier board is required to flash the OS.
The overall structure of Edge Box is rugged, maintenance-reducing and fanless, as it integrates thermal management with full Aluminum heatsink enclosure. It is ultra-lightweight and supports 35mm DIN rail and wall mounting, all of which make it suitable for limited space and extreme conditions including in-vehicle and in-rack applications.
We welcome you to explore and inquire about this product([email protected]), unlocking the potential of EdgeBox-RPI-200 across various industries. Embrace the power of digital transformation in your sector with EdgeBox-RPI-200, empowering your business and industry with cutting-edge solutions.
Parameter | Description |
Basic | |
CPU | Raspberry Pi CM4, Quad-core Cortex-A72@ 1.5GHz |
RAM | 1GB/2GB/4GB/8GB |
eMMC | Lite/8GB/16GB/32GB |
Operating System | Raspbian, Debian |
Wireless | |
WiFi | 2.4 GHz, 5.0 GHz IEEE 802.11 b/g/n/ac equipped* |
Bluetooth | Bluetooth 5.0, BLE equipped* |
Cellular | Mini-PCIe support 4G LTE(Quectel EC20/EC25 tested)* |
LoRa® | |
Interface | |
Ethernet | 1 x 1000M RJ45 |
HDMI | HDMI 2.0 up to 4k@60fps |
USB | 2 x USB2.0 A |
RS Serial | 1 x RS485 (isolated) |
1 x RS232 | |
M.2 socket | 2242 NVME SSD card |
DI | 2 x isolated DI ports |
Input Voltage: 24V DC; Current: 1000mA | |
DO | 2 x isolated DO ports |
Output voltage: <60 V; Current: 500 mA | |
Extra features | |
Power Supply | DC 12V - 36V |
RTC | RTC |
Watchdog Timer | Stand alone |
Encryption Chip | ATECC608A* |
Uninterrupted Power Supply | UPS* |
Operation temperature | -20 ~ 60 °C |
Certification | RoHS, CE, FCC, TELEC, UKCA |
Note
Options marked with * require additional purchase of module or antenna according to accerrories list. If you want to customize features, feel free to email us at [email protected].
Note
4G and LoRa® cannot be used at the same time, because EdgeBox have only one Mini-PCIe slot.
SKU | Product Name | How to buy |
114992364 | buy online | |
110061501 | buy online | |
114992969 | buy online | |
114993268 | Wio-WM1302 LoRaWAN Gateway Module Without SX1262(SPI) - EU868 | buy online |
110061502 | buy online | |
110061521 | buy online | |
113991135 | buy online | |
113991134 | buy online | |
113991174 | LTE Cat 4 EC25-AUXGR-mini-PCIe | contact [email protected] |
113991214 | LTE Cat 4 EC25-EFA-mini-PCIe | contact [email protected] |
113991234 | LTE Cat 4 EC25-EMGA-mini-PCIe | contact [email protected] |
112990267 | buy online |
Q.How can I get started with EdgeBox?
Edgeboxes, pre-loaded with Debian Buster, can be powered up with HDMI and ethernet for first boot. Also you can access it remotely with SSH for initial configuration without a monitor. Once set up, switch to VNC for a graphical interface.
Q.What kinds of 4G and LoRa® modules can I use?
You can input Quectel EC20/EC25 module for 4G LTE usage.
You can use Seeed WM1302 module for LoRaWAN® applications.
Q.Can I use 4G and LoRa® at the same time?
Sorry, this box does not support 4G and LoRa® use at the same time.
Q.How to reflash OS?
When you need to install your preferred OS, you will need some additional hardware to burn it. Remove the CM4 from the Edge box and place it on the Dual Gigabit Ethernet Carrier Board to burn your OS. Then, remount the CM4
Q.What are the software we can communicate with external world ?
The Edge box is an open-source hardware solution for industries. It supports protocols such as RS485, RS282 Modbus, Ethernet/IP, TCP/IP, and wireless networks. Therefore, you can interact with the external world using third-party software such as Codesys, Node-RED, N3uron, and Ignition Edge, as well as cloud services like AWS and Azure.
This Raspberry Pi CM4-powered IoT edge device serves as a reliable and scalable Industrial IoT gateway. Seamlessly integrate with various IoT protocols and harness the power of edge computing for efficient data processing and communication.