Hamamatsu R2868 is a UVTRON ultraviolet ON/OFF detector that makes use of the photoelectric effect of metal and the gas multiplication effect. It has a narrow spectral sensitivity of 185 nm to 260 nm, being completely insensitive to visible light. Unlike semiconductor detectors, it does not require optical visible-cut filters, thus making it easy to use.
In spite of it's small size, the R2868 has wide angular sensitivity (directivity) and can reliably and quickly detect weak ultraviolet radiations emitted from flame due to use of the metal plate cathode (eg. it can detect the flame of a cigarette lighter at a distance of more than 5m.)
The R2868 is well suited for use in flame detectors and fire alarms, and also in detection of invisible discharge phenomena such as corona discharge of high-voltage transmission lines.
Sensor only, you might need C10807 series as in above picture for R2868 operation, you can get it here.
Documents
Please visit ourwiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 2g
Battery
Exclude
Flame sensor UVTRON - R2868
SKU SEN137B2B
Hamamatsu R2868 is a UVTRON ultraviolet ON/OFF detector that makes use of the photoelectric effect of metal and the gas multiplication effect
USD$45.00
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy