
Note
The new version Grove - 12 Key Capacitive I2C Touch Sensor V3 (MPR121) has released on the shop.
The Grove - 12 Key Capacitive I2C Touch Sensor V2 (MPR121) is a multichannel proximity capacitive touch sensor. It's a 3-in-1 module with the following features: Capacitance Sensing, Touch Sensing.
Capacitance Sensing: This module uses a constant DC current capacitance sensing scheme. It can measure capacitances ranging from 10 pF to over 2000 pF with a resolution up to 0.01 pF.
Touch Sensing: Once the electrode capacitance data is acquired, the electrode touch/release status is determined comparing it to the capacitance baseline value.
Based on Freescale MPR121, this sensor have 12 completely independent electrodes with build-in autoconfiguration. Thanks to I2C interface, you can detect all the 12 electrodes signals with only one Grove port, and the I2C address is hardware configurable, from 0X5B to 0X5D. This also makes it possible for multiple Grove - 12 Key Capacitive I2C Touch Sensor V2 (MPR121) to be used together for channel expansions in a single system, you can build a touch system which contains max. 36 electrodes.
This sensor is an upgrade version of Grove - I2C Touch Sensor, to meet Matsuzawa.Takashi's(one of our customer) needs, we make the I2C address changeable, and even cheaper than the old version. So if you have any suggestions about all the Groves, please just shoot to us. We will always listen to your voice, it may make another upgrade, even a new grove. Please kindly write your suggestions in the Grove 100+ page.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
Internal 10-bit ADC
Integrated independent autocalibration for each electrode input
Completely independent electrodes with built-in autoconfiguration
I2C interface, with IRQ Interrupt output to advise electrode status changes
Hardware configurable I2C address
12 electrodes/capacitance sensing inputs in which 8 are multifunctional for LED driving and GPIO
Autoconfiguration of charge current and charge time for each electrode input
Separate touch and release trip thresholds for each electrode, providing hysteresis and electrode independence
Typical Applications
PC Peripherals
MP3 Players
Remote Controls
Mobile Phones
Lighting Controls
Pin Map
Technical details
| Dimensions | 60mm x20mm x7mm |
| Weight | G.W 11g |
| Battery | Exclude |
| Operating Voltage | 3.3V / 5V |
| Operating Temperature Range | -40°C to +85°C |
| Storage Temperature Range | -40°C to +125°C |
| Capacitances Range | 10 pF to over 2000 pF |
| Resolution | 0.01 pF |
| Interface | I2C |
| I2C addrss range | 0x5B,0x5C,0x5D |
| Default I2C address | 0x5B |
Part List
| Grove - 12 Key Capacitive I2C Touch Sensor V2 (MPR121) | 1 |
| Grove Cable | 1 |
Grove - 12 Key Capacitive I2C Touch Sensor V2 (MPR121), Capacitance Sensor