
One of the best things about BeagleBone® Board is the massive accessible GPIOs coming out from its 2x 46 pin headers. However, as we know, all things has two sides - the good side and the bad side. 2x46 pins means 2x46 jumper wires, and 2x46 jumper wires putting on the board means – A REAL MESS. How can a rapid prototyping be called ‘rapid’ if you spend most of your time dealing with entangled wires? Now this Grove Base Cape for BeagleBone® v2.0 is designed for real rapid prototyping with your BeagleBone® board.
The cape has brought the simplicity of Grove system to your BeagleBone® projects, just attach it directly onto your BeagleBone® v2.0, and then you can have 12 easy-to-use Grove connectors to do plug-and-play with the big family of Grove modules. The connectors include 2x UART, 2x ADC, 4x Digital I/O and 4x I2C that interface to the pins on your BeagleBone® board, offering almost everything you need. There are two switches used to reset the I2C address in case of address conflicts. The board also integrates a switch for voltage transition - from a normal 5V to 3.3V.
Features
12 Grove Connectors includes
2x UART
2x Analog Input
4x Digital I/O
4x I2C Interface
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 49g |
| Battery | Exclude |
Part List
| Grove Base Cape for BeagleBone® v2 | 1 |
Compatible with BeagleBone® V2.0 Introduce the Grove system for rapid prototyping Provides up to 12 Grove ports Changeable I2C address to avoid address conflicts Various interfaces include 2 UART, 4 I2C, 2 analog out and 4 digital I/Os