Grove - Chainable RGB LED
SKU
104030006
Chainable RGB LED Twig is based on P9813 chip which is a full-color light source LED driver chip,can provide constant current drive and modulated output of 256 gray
- 10+: $3.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove Chainable RGB LED is based on a P9813 chip which is a full-color light source LED driver chip, can provide the constant current drive and modulated output of 256 grays. Transmission by wire (DATA and CLK), built-in recycling, can enhance the transmission distance.
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 24mm x20mm x25mm |
Weight | G.W 7g |
Battery | Exclude |
Operating Voltage | 5V |
Operating Current | 20mA |
Communication Protocol | Serial |
Part List
Grove - Chainable RGB LED | 1 |
ECCN/HTS
HSCODE | 8531909000 |
USHSCODE | 8471490000 |
UPC | 841454108580 |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
Resources
- Chainable RGB LED Library for the P9813
- Github repository for Chainable RGB LED Library (new)
- CodeCraft Code
- Chainable RGB LED eagle file V1
- Chainable RGB LED eagle file V2
- Chainable RGB LED SCH file V1
- Chainable RGB LED SCH file V2
- Chainable RGB LED PCB file V1
- Chainable RGB LED PCB file V2
- P9813 Datasheet
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewThis user did not leave any comments.
FAQ
Show
per page