seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Grove - Gas Sensor(MQ2)

      Grove - Gas Sensor(MQ2)

      SKU 101020055
      $6.90
      22 Available
      $6.90/1pcs+
      $6.21/10pcs+
      $5.87/20pcs+
      $5.52/50pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      The Grove - Gas Sensor(MQ2) module is useful for gas leakage detecting(in home and industry). It can detect LPG, i-butane, methane, alcohol, Hydrogen, somke and so on. Based on its fast response time. measurements can be taken as soon as possible. Also the sensitivity can be adjusted by the potentiometer.

      For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting StartedandIntroduction to Grove before your using of the product.


      Note

      Hot-swapping the grove may lead to IC burnout, please turn off the power of main board before swapping grove.


      Documents

      More information about gas sensor, please refer to this manual.


      Technical Details

      Dimensions130mm x 90mm x 23mm
      WeightG.W 16g    
      BatteryExclude

      Part List

      Grove - Gas Sensor(MQ2)1
      Grove cable1

      Reviews

      Questions and Answers

      SUBMIT
      0
      What is the maximum length of cabling between the sensor and the controlling computer? I'm putting this on a boat and would like to be able to have the sensor about 10ft (3m) from the computer.
      on Apr 25,2018
      Replyupvote ()
      Hi there~ You can use two Grove- RJ45 adapter and one network cable to connect this sensor to your control board. By this way, it could be 3m or even longer. Regards=================================================================http://wiki.seeedstudio.com/Grove-RJ45_Adapter/
      on Apr 25,2018 09:41 AM
      Replyupvote ()
      Reply
      0
      Is this compatible with Wio Link? It doesn't seem to work with mine when configured as a Generic Analog Input device. Keeps the board from powering up.
      on Sep 16,2017
      Replyupvote ()
      Sorry to tell you that, this sensor is not compatible with Wio Link.You can refer to the list of this page.# http://wiki.seeed.cc/Grove-Gas_Sensor-MQ2/#platforms-supported #
      on Sep 20,2017 12:58 PM
      Replyupvote ()
      Reply
      0

      Is this module compatible with LinkIt ONE?

      on Oct 19,2016
      Replyupvote ()
      <p>Hi! This one's the Bus Blaster, not the Bus Pirate ;) AFAIK, the Bus Blaster is currently on V2.</p>
      on Oct 20,2016 10:42 AM
      Replyupvote ()
      Reply
      0

      Hola!

      I am a noob in this field. Can you tell me what is the working range (in m) of MQ2 sensor? Like will it be able to sense smoke from 1m away?

      on Oct 19,2016
      Replyupvote ()
      <p>Dear customer,<br>About this board you can go to Bus Blaster forum <a href="http://dangerousprototypes.com/forum/viewforum.php?f=37" rel="nofollow">http://dangerousprototypes.com...</a> to ask the question.They can help you more then us.</p>
      on Oct 20,2016 10:41 AM
      Replyupvote ()
      Reply
      0

      Hello! i have a question, how i can get the value in ppm or %? I follow the instructions that the wiki describe, but i have values like:

      R0= -0.10

      After i put the R0 value into the other code, and it show me this values:

      sensor_volt =

      on Oct 19,2016
      Replyupvote ()
      <p>Hi there, sorry there is no cables for this but you can use jumper wire to connect it.</p>
      on Oct 20,2016 10:41 AM
      Replyupvote ()
      Reply
      0

      Hello! Can I know if anyone has tried using the board for this sensor with the MQ137 Ammonia sensor? The design is practically almost the same and the pins are similar too.

      on Oct 19,2016
      Replyupvote ()
      <p>Sorry we don't know, better you can kick "Notify Me" when it back it could remind you.</p>
      on Oct 20,2016 10:41 AM
      Replyupvote ()
      <p>Yes, All Gas sensors have the same schematic.</p>
      on Oct 20,2016 10:50 AM
      Replyupvote ()
      Reply
      0

      Hi, i want know about the value recollected what is the measured unit

      on Oct 19,2016
      Replyupvote ()
      <p>Hi,You can refer to the document of Gas sensor on the wiki.</p>
      on Oct 20,2016 10:47 AM
      Replyupvote ()
      Reply
      0

      Hello! Can anyone tell me how I would go about heating up the sensor? I know that I need to apply power to the sensor between 24-48 hours (based on the datasheet), my question is,do I have to apply gas (I was planning on using a lighter for this part)

      on Oct 19,2016
      Replyupvote ()
      <p>Hi Yesenia Lizasuain.Just plugging it to socket,no need other external power.</p>
      on Oct 20,2016 10:44 AM
      Replyupvote ()
      Reply
      0

      Would I be able to remove the MQ2 on this board and replace it with an MQ8?

      on Oct 19,2016
      Replyupvote ()
      <p>Hi there, We are not sure that MQ8 would work well with the board, but you can try. Because we didn't test the MQ8 before.</p>
      on Oct 20,2016 10:41 AM
      Replyupvote ()
      Reply

        View History

        Grove - Gas Sensor(MQ2)

        SKU 101020055
        $6.90
        22 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $6.90/1pcs+
        $6.21/10pcs+
        $5.87/20pcs+
        $5.52/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Learn
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer