
Grove - Gesture is based on PAJ7620U2 that integrates gesture recognition function with general I2C interface into a single chip. It can recognize 9 gestures including moving up, moving down, moving left, moving right, etc with a simple swipe by your hand.
Following is a video which using Gesture sensor with a matrix to display the direction of the hand.
We can use the gesture to adjust the sound volume, control a robot. We can also make a remote-control unit, which is able to operate many devices at the same time using gestures
9 gestures recognition
Built-in proximity detection
Various mainboards support: Arduino UNO/Seeeduino/Arduino Mega2560
1x PCBA-Grove - Gesture
1x 26AWG Grove Cable;SA206120099A
Interface: IIC
13 gesture recognition
Operating Power:5V
Dimensions:20*20mm
Sensor: PAJ7620U2
Detecting range: 5 – 10cm
Ambient light immunity: < 100k Lux
Gesture speed mode: Normal and Gaming
Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only are these open hardware, but we also have open-source software.
We've done all the hard work with example code and software libraries to help you to started with this sensor in just a few lines of code. Check our Wiki to learn more!
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Technical details
| Dimensions | 110mm x75mm x9mm |
| Weight | G.W 9g |
| Battery | Exclude |
Part List
| Grove - Gesture | 1 |
The sensor on Grove - Gesture is PAJ7620U2 that integrates gesture recognition function with general I2C interface into a single chip