Grove - IMU 9DOF v2.0

SKU
101020080
Rating:
30% of 100
Rating:
30% of 100
$12.90
In stock
7 Available
-
+
Qty Discount available
  • $11.61 /10pcs+
  • $10.97 /20pcs+
  • $10.32 /50pcs+
Grove - IMU 9DOF v2.0 is a high performance 9-axis motion tracking module,which is base on MPU-9250.This module features three 16-bit ADC for digitizing the gyroscope outputs and three 16-bit ADCs for digitizing the accelerometer outputs and three 16-bit ADCs for digitizing the magnetometer outputs. low power, low cost, and high performance make it suitable for consumer electronics equipment including smartphones, tablets and wearable sensors .

Features:
  • Ultra-low power, low voltage

  • Wide Detecting Range

  • Internal Digital Motion Processing™ (DMP™) engine supports advanced MotionProcessing and low power functions such as gesture recognition using programmable interrupts

  • Self-test function

  • Digital-output 3-Axis angular rate sensors (gyroscopes) with a user-programmable full-scale range of ±250, ±500, ±1000, and ±2000°/sec

  • Digital-output 3-Axis accelerometer with a programmable full scale range of ±2g, ±4g, ±8g and ±16g

  • Digital-output 3-Axis accelerometer with a full scale measurement range is ±4800μT

Technical details

Dimensions 100mm x80mm x11mm
Weight G.W 10g
Battery Exclude
Working Voltage 5V
Control Mode IIC
Operating Temperature -40 ~ +85°C
Dimensions 40mm x 20mm

Part List

IMU 9DOF Sensor v2.0 1
26AWG Grove Cable 1

ECCN/HTS

ECCN 7A994
HSCODE 8517703000
ROHS 1

Grove - IMU 9DOF v2.0

Grove - IMU 9DOF v2.0 is an upgraded version of Grove - IMU 9DOF v1.0 and it is a high performance 9-axis motion tracking module, which is based on MPU-9250.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.