
The Sound Recorder is base on APR9600, which offers true single-chip voice recording, no-volatile storage, and playback capability for 32 to 60 seconds. The sample is 8k and the total 32s for the seeed Twig-Sound Recorder, divided into 4 sections, each section can be controlled separately.Besides, this Sound Recorder is also Grove compatible interface and can be controlled manually or Arduino/Seeedduino.
Features
Grove compatible interface;
Non-volatile flash memory technology, no battery backup required;
User-friendly, easy-to-use operation;
Low power consumption, operating current:25 mA, standby current: 1uA
Sample rate and duration changeable by replacing a single resistor.
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Documents
Please visit our wiki for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 18g |
| Battery | Exclude |