the AI Hardware Partner
Toggle Nav
Loading...

Grove - Tilt Switch

SKU
101020025
Rating:
100 % of 100

The Grove-Tilt Switch is the equivalent of a button, base on SW-200D, which is a two balls type single direction tilt sensitive trigger switch.

$3.20
In stock
  • 10+: $2.40
-
+

PRODUCT DETAILS

The Grove-Tilt Switch is the equivalent of a button, base on SW-200D, which is a two balls type single direction tilt sensitive trigger switch.

Features

  • Excellent lifespan: Above 100,000 cycles, no more worrying about sensors easily damaged by repeated use.
  • Extremely durable: Airtight, waterproof and dustproof, use with confidence and boldness.
  • Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.

Description

The Grove-Tilt Switch is the equivalent of a button, base on SW-200D, which is a two balls type single direction tilt sensitive trigger switch. It is used as a digital input. Inside the tilt switch is a pair of balls that make contact with the pins when the case is upright. Tilt the case over and the balls don't touch, thus not making a connection. It is wired to the SIG line, NC is not used on this Grove.

How does the SW-200D work?

When the products tilt to the conductive terminal (silver-feet pin end A) and the tilt angle more than 10degree, it will be a opened circuit ”OFF-stated” . When the products of horizontal placed tilt change, the trigger terminal (gold-feet pin end C) is below the horizontal tilt angle and more than 10degree, It will be a closed circuit “ON-stated”.

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Application

  • Automotive devices
  • Home electrical devices
  • automatic power-off function for household appliances
  • Air warm blower fall prevention protect switches
  • Communication devices
  • Toys

Specifications

Dimensions

130mm x90mm x10mm

Weight

G.W 9g

Battery

Exclude

Input Voltage

3V to 5.25V

Connecting Angle

10° ~170°

Disconnect angle

190° ~350°

Electrical Life

100,000 Cycle

Part List

Grove - Tilt Switch

1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9026104000
UPC 841454107507
EUHSCODE 9013101000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  2. Product Quality
    100%
     
     
    By

FAQ

2 Item(s)

Show per page