Grove - Universal 4 pin connector 90°(10 PCs)

SKU
110990037
Rating:
90% of 100
Rating:
90% of 100
$1.50
In stock
290+ Available
-
+
Qty Discount available
  • $1.35 /10pcs+
  • $1.28 /20pcs+
  • $1.20 /50pcs+

111.png


Grove - Universal 4 Pin connector 90° is the white 4-pin buckled connector used on Stem, Twigs and the Grove cables, the pin spacing is 2mm. There are 10 connectors per bag, Users can use them to DIY.

DOCUMENTS

Please visit OPL page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5g
Battery Exclude

Part List

1

ECCN/HTS

ECCN ERA99
HSCODE 8536901100
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.