
Product | Hightorque HTDW-5036-02-CNE Motor |
Rated Voltage | 12-48V |
Operating Temperature | -20℃~40℃
|
Mechanical Dimension | 60mm x 60mm x 52.4mm |
Communication Interface | CAN-FD & CAN |
Gear Ratio | 1:36 |
Rated Output Power | 17 W |
Rated Torque | 4 Nm |
Peak Torque | 21 Nm |
Pole pair | 14 |
| HSCODE | 8501310000 |
| USHSCODE | 8501316000 |
| UPC | |
| EUHSCODE | 8501109390 |
| COO | CHINA |
Hightorque HTDW-5036-02-CNE Motor | x1 |
XT30(2+2) Cable | x1 |
The Hightorque HTDW‑5036‑02‑CNE is a highly‑integrated planetary actuator incorporating a frameless torque motor, absolute encoder, drive circuit and 1:36‑ratio planetary reducer, delivering a peak torque of 21 N·m. Fitted with a crossed‑roller bearing, it features greatly improved anti‑tilting stiffness to sustain long‑hour continuous‑operation. It supports CAN‑bus communication and works well for robotic arms and humanoid‑robot projects.