
Product | Hightorque HTDW-6036-02-CNE Motor |
Voltage Range | 12-48V |
Operating Temperature | -20℃~40℃
|
Mechanical Dimension | 60mm x 60mm x 56mm |
Communication Interface | CAN-FD & CAN |
Gear Ratio | 1:36 |
Rated Output Power | 52 W |
Rated Torque | 10 Nm |
Peak Torque | 36 Nm |
Pole pair | 14 |
| HSCODE | 8501310090 |
| USHSCODE | 8501316000 |
| UPC | |
| EUHSCODE | 8501109390 |
| COO |
Hightorque HTDW-6036-02-CNE Motor | x1 |
XT30(2+2) Cable | x1 |
Hightorque HTDW-6036-02-CNE motor is a highly-integrated planetary actuator module that includes frameless torque motor, absolute encoder, driver circuitry and planetary reducer. Fitted with a crossed‑roller bearing, it features greatly improved anti‑tilting stiffness to sustain long‑hour continuous‑operation. The module has 1:36 gear ratio, with 36 N.m peak torque. The module is perfect for rotobtics applications such as robot arm and humanoid robots. It can be controlled through CAN interface.