
Product | Hightorque HTDW-5036-02-DNE Motor |
Rated Voltage | 24V |
Operating Temperature | -20℃~40℃ |
Mechanical Dimension | 50mm x 50mm x 47mm |
Communication Interface | CAN-FD |
Gear Ratio | 1:36 |
Rated Output Power | 17 W |
Rated Torque | 4 Nm |
Peak Torque | 16 Nm |
Pole pair | 14 |
| HSCODE | 8501109990 |
| USHSCODE | 8501106080 |
| UPC | |
| EUHSCODE | 8501109390 |
| COO | CHINA |
Hightorque HTDW-5036-02-DNE Motor | x1 |
XT30(2+2) Cable | x1 |
Hightorque HTDW-5036-02 DNE motor is a highly-integrated planetary actuator module that includes frameless torque motor, absolute encoder, driver circuitry and planetary reducer. The module has 1:36 gear ratio, with 16 N.m peak torque. The module is perfect for rotobtics applications such as robot arm and humanoid robots. It can be controlled through CAN interface.