
Tiny Footprint, Massive Bandwidth
Measuring just 48mm x 34mm, this board fits anywhere on your desk or inside your robot chassis, yet delivers a robust 5Mbps baud rate for zero-latency control
Plug-and-Play Intelligence
Forget complex setups. Simply plug in via USB Type-C, and the "Motor Debugging Assistant" software automatically scans the bus, identifying every connected motor ID and model instantly
Visualize Your Physics
See what your motor feels. Monitor real-time waveforms for Position, Velocity, Torque, and Temperature. Diagnose issues and tune PID loops with surgical precision.
Dual Protocol Mastery
Native support for both CAN and the advanced CANFD protocols ensures compatibility across the entire HighTorque actuator lineup
Streamlined Connectivity
Dual XT30 (2+2) ports allow for power pass-through. Connect your power source to the board, and it drives the motor directly—keeping your setup clean and wire-free
Parameter | Specification |
Model | USB to CAN-FD Debugger (V1.5) |
Dimensions | 48.15mm *34.61mm |
Input Voltage | 5V (via USB) |
OS Compatibility | Windows 10 / Windows 11 |
Protocols | CAN-FD, CAN |
Baud Rate | Up to 5Mbps |
Interfaces | 1x USB Type-C (Data) 2x XT30(2+2) (Motor/Power) 1x GH1.25 3P, 1x SH1.0 3P (GPIO/Exp) |
Rapid Prototyping: Validate control algorithms for quadruped and humanoid joints.
Maintenance: One-click zero-position calibration and error code reading
Performance Tuning: Analyze current loops and torque curves for optimal efficiency.
Firmware Management: Flash the latest firmware to your actuators effortlessly
| HSCODE | 8503001000 |
| USHSCODE | 8501106080 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
1x USB-CANFD Debugging Board
Connect. Debug. Deploy.
The HighTorque USB-CANFD Debugger is the essential bridge between your code and your kinetics. Engineered for seamless integration with HighTorque actuator modules, this palm-sized board delivers professional-grade CANFD communication at speeds up to 5Mbps. Paired with our intuitive desktop assistant, it offers instant motor recognition, real-time waveform visualization, and effortless firmware management—empowering you to build the next generation of robots, faster