Product Details
Wiki & Learn
Reviews
Download PDF

Description

About the Maker

Mitch Altman is a San Francisco-based hacker and inventor, best known for inventing TV-B-Gone, as featured speaker at hacker conferences, as an international expert on the hackerspace movement, and for teaching introductory electronics workshops. He is also Chief Scientist and CEO of Cornfield Electronics. He is the creator of this cool product.

Features

  • Easy to build 
  • Step-by-step instructions provided
  • Includes a PC board, a battery, and all of the electronic components you need to solder together your kit
  • Interactive light patterns 

Description

Anyone can learn to solder! This simple and fun kit was designed for people who have never made anything before. Simple step-by-step instructions show you how. Once you finish, you get a cool colored blinky light badge you can wear. Plus, it doubles as a flashlight!

It takes about 30 minutes to make this kit.

The “I Can Solder Badge” Badge kit an Open Hardware project. All of the documentation (hardware and firmware) is available on the project’s website.

Specifications

SpecificationDetails
Size (mm)Length: 173
Width: 117
Height: 13
Weight (g)Gross weight: 28
Net weight: 28
Battery TypeCR2032 coin-cell (included)
Voltage3V

Part List

  • PCB
  • Electronic components
  • Battery

Certification

HSCODE9023009000
USHSCODE9023000000
UPC
EUHSCODE9023001000
COOCHINA

"I Can Solder" Badge kit

SKU 114992625

Anyone can learn to solder! This simple and fun kit was designed for people who have never made anything before. Simple step-by-step instructions show you how. Once you finish, you get a cool colored blinky light badge you can wear. Plus, it doubles as a flashlight!

USD$5.99
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy