
The IVY5661, measured only 6cm x 3cm, is a micro-development board manufactured by uCRobotics. IVY5661 follows the Linaro 96boards IoT hardware design specification.
Zephyr supported
When it comes to software issues that developers are most concerned about, IVY5661 supports the Zephyr operating system. We all know that Zephyr is a real-time operating system for IoT devices from the Linux Foundation. Zephyr's strengths are not only that it is born, but also that it
1. supports modularity: you can use the native Zephyr RTOS, or you can customize your own solution.
2. Improve the integrated communication protocol stack, including device-to-device connections. The Zephyr team has joined the networking capabilities. The low-power Bluetooth (BLE) implementation was written from the ground up, and the IP protocol stack in the open source Contiki RTOS was ported to support IPv6, including low-power 6LoWPAN. Thanks to Zephyr's comprehensive network protocol stack support, the IVY5661's dual-mode RF solution is being leveraged.
3. Security: A Zephyr image can only be run as a single application, statically linked at compile time, and run in a single address space. Dynamically loaded modules are not supported, which greatly reduces malware attacks.
4. Zephyr offers a wide range of services: multi-threaded services, interrupt services, synchronization between threads, data transfer services between threads, power management services, and more.
5. Lightweight: The size of the Zephyr program of IVY5661 is less than 200kb. The memory usage is low.
6. Real-time: The advantage of the real-time operating system compared to the traditional operating system is self-evident, and the application direction is also an area where the data transmission speed is relatively high, which cannot be applied by the traditional operating system.
7. Community Support: Zephyr is an open source system sponsored by the Linux Foundation. Community support is perfect.
Features
Zephyr Support
The Zephyr Project is a scalable real-time operating system (RTOS) supporting multiple hardware architectures, optimized for resource-constrained devices, and built with security in mind.
Specifications
SoC | UWP5661@28nm |
CPU | ARM Cortex-M4 Daul Core |
Clock freq | 416MHz |
Storage | 32Mbit |
Wi-Fi | IEEE802.11ac 2x2 |
Bluetooth | Bluetooth 5 |
USB | 2 x MicroUSB |
Expansion Interface | UART/I2C/SPI/I2S/GPIO |
LED | 4 user LED |
Button | 2 Reset and User button |
Power Source | Micro USB |
OS Support | Zephyr |
Size | 60 x 30mm |
Open Source
Open Source hardware - 96boards.org
Open Source Software - Zephyr Project
Maintained on - github.com
Community
96Boards Forum
Slack Channel
Contact with uCRobotics
Part List
1 x Ivy5661 Board
2 x Antenna